Miniature coax connectors: Versatile, reliable design
Our micro-miniature coax connectors offer a rugged, compact solution designed for save space and engineered for high-performance microwave systems. Built to accept multiple ohm mini coax cables, our mini coax connectors are ideally suited for applications requiring high density, reliabilty, and reduced size and weight. Our selection of micro coax and mini coax connectors includes small. options designed for the aerospace and defense industries. To address your design specifications, we can accommodate harness assemblies and custom configurations.
Product features
Mico-miniature coax connectors
- Push-on style interconnect allowing control of the mating forces
- Float mounted jack maintains positive RF ground
- Designed for space saving applications
- Desigend for high performance microwave system requirements
- Designed to accept multiple ohm mini coax cables
125˚C
1,000 volts RMS at sea level - MICRODOT
1,000
1,000 volts RMS at sea level - MICRODOT
30%
30% smaller than SMP interconnects - SMPM
Product specifications
SMPM, SMP, OSSP, OSP
Specifications | SMPM Micro-Miniature | SMP Micro-Miniature | OSSP Sub-Miniature | OSP Miniature |
---|---|---|---|---|
Impedance | 50 ohms | 50 ohms | 50 ohms |
50 ohms |
Insulation Resistance | 5,000 megohms min. | 5,000 megohms min. |
5,000 megohms min. |
5,000 megohms min. |
Insertion Loss | 0.12 db max | 0.10 db | - | - |
Durability | EIA-364-9, 100 cycles min. | 100 cycles min. | 1,000 cycles | 5,000 cycles |
Hermetic Seal | Glass Bead | Glass Bead | - | - |
Standards / Features | MIL-STD-34BA | DSCC Approved | Space Saving
|
MIL-STD-202 |
Temperature Range | -55 to +125°C | -65 to +165°C | -65 to +125°C | -65 to +125°C |
Voltage Rating | 150 volts AC | 335 Vrms max. at sea level | 675 volts RMS | 1,000 volts RMS |
The NANONICS 50 ohm coaxial connector system combines the benefits of the rectangular DUALOBE connectors while offering the flexibility to terminate up to nine coaxial contacts within the same metal connector housing.
Standards and approvals
MIL, VITA, and DSCC
Military Standards and Design Approvals | ||||
---|---|---|---|---|
MIL-STD-348A | DSCC Approved | VITA 67.1 | VITA 67.2 | MIL-PRF-39012 |
MIL-STD-202 | VITA 67.0 | MIL-STD348 | MIL-G-45204 | MIL-P-25732 |
MICRODOT Standard Coaxial Connectors are designed to accept 50, 70, and 93 Ohm miniature coaxial cables.
- MICRODOT Coaxial Connectors,
- Product Catalog
Accessories for coax connectors
RF connector cable assemblies
-
RF Connector Cable Assemblies
Our ultra-miniaturization coaxial cable (UMCC) series is an ultra-low profile coaxial interconnect solution that meets the ever growing demand for miniaturization in next generation wireless applications.






Select applications
Micro-miniature coax connectors
- Rugged, densly packaged RF interconnect systems
- Backplane/daughter card
- Electronic countermeasure systems
- Land and sear anti-ballistic signal processing
- Avionics and ground based radar
- Ground base stations and communication systems
- Central computring, satelite on-board and ship-board computing
- Low RF to high microwave frequencies