![](/content/dam/te-com/images/industrial-intelligent-buildings/global/product-hero-rendition/corcom-power-line-filters.jpg/jcr:content/renditions/hero-product-master.jpg)
General Purpose Power Line Filters
EMI power filters rated from .5 to 80A suitable for use in controlling EMI emissions or susceptibility across a wide variety of applications. Available with a variety of termination and mounting styles, these general purpose filters offer a cost-effective solution to common EMI issues.
Applications
- Actuators
- Battery charging systems
- Computing and accessories
- Exercise equipment
- Gaming machines
- Home appliances
- HVAC
- Industrial equipment and controls
- Medical equipment
- Motors
- Security systems
- Test measurement equipment
- TV / Audio / Video
General Purpose Power Line Filters
For Both Susceptibility Control and Emission Compliance
-
B Series
1 – 30 A General purpose RFI filters for high impedance / low current
-
EMC Series
3 to 30 A Compact and cost effective dual stage RFI filters
-
FL Series
3A Differential mode filter for fluorescent lighting applications
-
K Series
1 to 60 A General purpose filter for high impedance loads
-
R Series
1 to 20 A Two stage general purpose RFI power line filters
-
WG Series
16 A High performance, low cost filter for appliance equipment
-
X Series
3 to 6 A PC board mountable filters for general emission control applications
![](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/ul-recognized.jpg)
UL Recognized
![](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/csa-mark-small.png)
CSA Certified
![](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/vde-mark.jpg)
VDE Approved