![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-htat-470x445.jpg)
HTAT Heat Shrink Tubing : Semi-flexible, dual wall and moisture resistant.
Semi-flexible, heat shrink tubing with an integrally bonded meltable adhesive inner lining designed to provide moisture proof encapsulation for a range of substrates at elevated temperatures.
Overview
Manufactured from radiation cross-linked polyole fins, the inner wall melts when heated and is forced into interstices by the shrinking of the outer wall, so that when cooled, the substrateis encapsulated by a tough, protective, moisture proof barrier.
An operating temperature range from –55 °C up to +125 °C anda high shrink ratio as standard, means that the tubing offers superior environmental protection to a wide range of irregular shapes with varying dimensions. The jacket is flame retarded to reduce flame propagation.
Features
- 4:1 shrink ratio
- Operating temperature from –55°C up to +125°C
- Minimum shrink temperature: +80°C
- Minimum full recovery temperature: +110°C
- Flame retardant
- RoHS/ELV compliant
Benefits
- Low profile mechanical protection, strain relief and sealing
- Seals a wide range of different number/gauge sizes of wires into the same connector housing
- Easy installation using simple heat shrink process equipment
- Semi-flexible, dual-wall moisture proof, heat-shrinkable tubing
- High strength bonding
- Ideal for connector sealing covering large diameter differences
Applications
- Designed to provide environmental sealing for a range of substrates, at elevated temperatures
- Can be used in conjunction with adhesive profiles