
TAT-125 Heath Shrink Tubing: One-step electrical insulation and moisture sealing.
TAT-125 is an adhesive-lined, flexible, thin-wall, heat shrink tubing. It provides one-step electrical insulation and moisture sealing for a wide variety of applications.
Overview
TAT-125 is especially suitable for applications where the moisture seal must withstand flexing or other physical abuse. Because both tubing and adhesive are flexible, the moisture seal is resistant to bending of the substrate.
The thin adhesive lining of TAT-125 melts and flows with the heat of application to form a positive environmental seal. The adhesive will adhere to a wide variety of plastics, rubbers, and metals, including PVC, polyethylene, neoprene, lead, and steel.
Features
- 2:1 shrink ratio.
- Operating temperature from –55°C up to +110°C.
- Minimum shrink temperature: +95°C.
- Minimum full recovery temperature: +125°C.
- Flammability Rating ASTM D2671.
- RoHS compliant.
Benefits
- Thin adhesive lining that bonds to outer tubing and surface below, forming a positive environmental seal.
- Flexibility of both tubing and adhesive.
- Moisture seal that is resistant to bending of the substrate.
- Good mechanical strength and cut-through resistance.
- Adhesive that bonds to a wide variety of plastics, rubbers, and metals, including polyethylene, neoprene, lead, and steel.
Applications
- Seals and protects simple in-line splices, bimetallic joints, and components from fluids, moisture, and corrosion.
- Repairs damaged wire insulation, especially where flexibility is required.
- Provides one-step electrical insulation and moisture sealing.