Whitepaper

Enabling Performance, Safety and Reliability in Automotive Applications.

Download Whitepaper

TE’s heat-shrink products are in service worldwide in automotive, telecommunications, power distribution, aerospace, defense, industrial and commercial applications. Heat Shrink products are made from uniquely formulated materials that have been enhanced by radiation crosslinking, a technology that TE Connectivity under the brand of Raychem, famously pioneered.

 

These easy-to-use products provide cost-effective, proven solutions in a wide range of automotive applications from sealing and protecting electrical splices to providing mechanical protection for fluid management systems in harsh environments.

 

The single wall tubing products have a wide range of characteristics. They can be used wherever reliable insulation, strain relief, and protection from mechanical abrasion and chemical abuse are needed. They are an ideal way to identify or code components or simply use them to enhance aesthetics. The adhesive-lined range shows its strength where sealing and encapsulation are critical requirements and demonstrates many of the features of the single-wall products. The inner adhesive can deliver a true seal against moisture and fluid ingress.

wire harness

Features

  • Simple and fast installation
  • Renowned for their unrivaled performance and reliability in demanding environments
  • Durable, provides long-term protection against moisture ingress, corrosion, mechanical damage and extremes of temperature
  • Engineered to be cost-effective
  • Product design ensures a repeatable, reliable, shrink-to-fit installation compatible with present-day manufacturing processes
  • Customer specific sizes on request
  • Different degrees of flexibility, from highly flexible to semi-rigid tubings
  • Designed for operation in high or low-temperature environments
  • Halogen-free and flame retardant to meet a range of industry standards
  • Available in many sizes, constructions, lengths and colours
  • Available with shrink ratios of 2:1 up to 4:1
  • Available in a wide range of materials, polyolefins, fluoropolymers and elastomers
  • RoHS/ELV compliant

Benefits

  • Simple and fast installation supported by a wide range of TE application equipment
  • Provides performance and reliability in demanding environments
  • Durable, long-term protection against moisture ingress, corrosion, mechanical damage and extremes of temperature
  • Engineered to be cost-effective
  • Product design ensures a repeatable, reliable, shrink to fit installation compatible with many manufacturing processes
  • All of our heat shrink tubing products include services such as installation equipment, application engineering support and training.

Technology

Polymer formulation

TE Connectivity’s formulations are blends of polymers and additives that are carefully designed to meet stringent customer demands and internal specification requirements. They meet international standards and OEM approvals in many electronics markets. The selection of polymers, flame-retardants, anti-oxidants, UV-stabilisers and other additives is of great importance for products to meet requirements of properties such as tensile strength, elongation at break, flame retardancy, continuous operating temperature, heat shock, heat ageing, flexibility, chemical and solvent resistance and shrink temperature. TE Connectivity’s hot melt adhesives are specifically formulated to be compatible with individual heat-shrink tubing compounds. These adhesives include a balance of polymers and additives that allow the adhesive to melt, flow, seal and adhere to a range of substrates at the shrink temperature of the overall tubing.

Cross-linking

Radiation cross-linking enhances the polymer properties and provides heat-shrinkability or shape memory. Polymeric tubing is extruded and in a separate process the chemical structure is modified to provide improved properties such as reduced deformation under load (creep), improved chemical and solvent resistance, increased abrasion resistance, improved impact properties and shape memory characteristics. Due to the three dimensional cross-links which are formed during the cross-linking process, the tubing does not melt and obtains its perfect shape memory.

Protection: Chemical/Mechanical Abrasion

Vehicle engine compartments are becoming ever more crowded and compact, often forcing cooling hoses to be routed in close proximity to high temperature engine components and under-bonnet parts. This makes hoses highly vulnerable to abrasion and chafing. This same space considerations may require hoses to be designed with sharp bends and other radical shapes, making difficult for manufacturers to fit protective sleeves where damage is likely to occur. An added complication is the effect that any over-protection may have on its surrounding components. Contacts between two hoses or a hose and a harness are hard to avoid. Where overprotectionis used to alleviate this problem it needs to be non abrasive itself and protect both components.

Strain Relief

All electrical splices in a wiring harness need to be insulated and protected from mechanical abuse. Effective protection is becoming even more critical as ultrasonic welding is increasingly being used to make the electrical connection.

 

Ultrasonic welding, while providing a much better electrical connection than traditional crimping, is mechanically weak, especially in peel and tear, so additional mechanical protection and strain relief must be provided.

Sealing

An automotive wiring harness is only as strong as its weakest link. In many instances that weakest link is where wires are spliced together. Nonsealed splices exposed to water, salt spray and other fluids in wet areas of the vehicle can rapidly corrode, degrading both the electrical and mechanical properties of the harness. In addition, splice joints are mechanically weak. Welded splices, in particular, are highly susceptible to peel and tear loading, and must be provided with effective strain relief.

Splice Sealing Product Matrix

application QSZH RBK-ILS RBK-VWS ES-CAP SCT RBK-RTP HTAT RBK-105-KIT RBK-85-KIT
Splice Sealing - Inline Yes
Yes Yes   Yes        
Splice Sealing - Stub       Yes          
Ring Terminal Sealing Yes Yes Yes   Yes Yes      
Connector Sealing         Yes   Yes    
Bundle Wire Sealing               Yes Yes

High Voltage Sealing & Protection

As governments around the world pass stronger emission standards, the demand for electric vehicles continues to grow. This trend, in turn, leads to the rapid increase in the use of large gauge wire and cables. Therefore, proper protection of high voltage cable and connection requires a high-performing, highly engineered solution. TE Connectivity (TE), a world leader in connectivity and electronic components, introduces the new EV Single Wall (EVSW) tubing specifically designed for high voltage applications and safely insulate and protect conductive components and cables.

Features

  • Meet EV Orange Color
  • Does not propagate burning as specified in UL224 conducted internally at TE
  • 2:1 and 3:1 shrink ratio
  • Flexible Design
  • Robust & lightweight material design
  • Voltage system: rated for 1000V (Dual Wall) and 2500V (Single wall)
  • Continuous operating temperature: –55°C to 135°C (-67°F to 275°F) 

Benefits

  • Easy identification of higher voltage circuits
  • Does not propagate burning to support vehicle operators and passengers safety
  • Can fit both components and cables
  • Easy to install while maintaining cable flexibility
  • Achieve lightweight requirements
  • Deliver optimum thermal stability, electrical resistivity and high voltage performance

Application Tooling

Our heat shrink equipment seals and protects electrical splices and provides mechanical protection for fluid management systems in harsh environments. Across a wide range of applications, we deliver optimal heating temperatures, performance and control features for greater efficiency with our heat shrink machines and equipment. 

Application tooling