![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-tuga-gp-470x445.jpg)
BSTS/BSTS-FR Heat Shrink Tubing : 3:1 Shrink Ratio
BSTS/BSTS-FR is a thick wall, general purpose, heat-shrinkable tubing. It is available in both flame-retardant and non-flame-retardant materials.
Overview
Its thick wall provides excellent insulation and abrasion protection, while it still maintains its excellent electrical properties. It is composed of a rugged polymer that has resistance to moisture, fungus, and weathering.
This tubing is useful in applications where insulation, abrasion resistance, and strain relief are important. When used with sealant tape (S-1305 for flame-retardant or S-1278 for non-flame-retardant), it can provide a water tight system in non pressurized applications.
Features
- 3:1 shrink ratio.
- Operating temperature from –55°C up to +110°C.
- Minimum shrink temperature: +90°C.
- Minimum full recovery temperature: +121°C.
- RoHS compliant.
Benefits
- Excellent thick wall insulation and abrasion protection
- No adhesive – can be removed easily
- Available in both flame-retardant and non-flame-retardant materials.