CGPT Heat Shrink Tubing : flame-retardant polyolefin with 2:1 and 3:1 shrink ratio
CGPT flame retardant polyolefin heat shrink tubing with resistance to fluids and high dielectric strength. Used for electrical insulation, strain relief, cable bundling, and identification of electrical wires operating between -40°C to 135°C temperature
Overview
A tough, flexible, general purpose polyolefin tubing with good resistance to common fluids and solvents and a high dielectric strength. Its unique blend of chemical, electrical, and physical properties makes it suitable for a wide range of applications, including electrical insulation, strain relief, cable bundling, colour-coding and identification of wires, cables, pipes, and electrical and electronic components, and mechanical protection.
Features
- 2:1 and 3:1 shrink ratio.
- Operating temperature from –40°C up to +135°C.
- Minimum shrink temperature: +80°C.
- Minimum full recovery temperature: +120°C.
- RoHS/ELV compliant.
Benefits
- Very good chemical and solvent resistance
- Flexible
- Excellent physical and electrical performance
- Flame retardant