CGPT Heat Shrink Tubing : flame-retardant polyolefin with 2:1 and 3:1 shrink ratio

CGPT flame retardant polyolefin heat shrink tubing with resistance to fluids and high dielectric strength. Used for electrical insulation, strain relief, cable bundling, and identification of electrical wires operating between -40°C to 135°C temperature

Overview

A tough, flexible, general  purpose polyolefin tubing with good resistance to common fluids and solvents and a high dielectric strength. Its unique blend of chemical, electrical, and physical properties makes it suitable for a wide range of  applications, including electrical insulation, strain relief, cable bundling, colour-coding and identification of wires, cables, pipes, and electrical and electronic  components, and mechanical protection.

Features

  • 2:1 and 3:1 shrink ratio.
  • Operating temperature from –40°C up to +135°C.
  • Minimum shrink temperature: +80°C.
  • Minimum full recovery temperature: +120°C.
  • RoHS/ELV compliant.

Benefits

  • Very good chemical and solvent resistance
  • Flexible
  • Excellent physical and electrical performance
  • Flame retardant
Demonstration of Single Wall Heat Shrink Tubing Installation
Demonstration of Single Wall Heat Shrink Tubing Installation
Heat Shrink Tubing Technology
Heat Shrink Tubing Technology Enabling Performance, Safety and Reliability in High Voltage Applications.