![](/content/dam/te-com/images/performance-material/global/product-hero-rendition-470-445/pm-sst-470x445.jpg)
SST/SST-FR Heat Shrink Tubing : Self-Sealing, High Shrink Ratio 3:1
SST/SST-FR tubing is a semi-rigid, 3:1 shrink ratio, single wall tubing. It delivers resistance against abrasion, fluids, moisture. Also available in a flame-retardant version (SST-FR). The standard color is black, but also available in white, red, yellow, or clear.
Overview
SST provides a simple, positive splice-sealing method that offers protection under adverse environmental conditions. Tubing supplied with standard sealant provides water sealing and environmental protection in wet or underground applications.
The thermoplastic adhesive not only seals, but also provides mechanical strain relief. The polymer tubing has excellent insulating, abrasion-resistance and strain-relief properties.
Features
- Expansion ratios as high as 3:1.
- Operating temperature from –55°C up to +110°C.
- Minimum shrink temperature: +90°C.
- Minimum full recovery temperature: +121°C.
- RoHS compliant.
Benefits
- Thick adhesive liner forms an effective barrier against fluids and moisture.
- Thick-wall insulation, strain relief and abrasion protection.
- No need for greases, tape or epoxy.
- Available in flame-retardant material.