TUGA Heat Shrink Tubing : Polyolefin Tubing with 2:1 Shrink Ratio
TUGA is a semi-flexible, non-flame retardant and halogen-free Heat Shrink Tubing. Can be easily hot-stamped, conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials.
Overview
TUGA is a commercial grade tubing for general applications where a flame-retardant product is not needed but where electrical insulation and mechanical performance are important. TUGA makes an attractive covering for many automotive, appliance and consumer goods applications.
Features
- Shrink ratio 2:1.
- Operating temperature from –55°C up to +125°C.
- Minimum shrink temperature: +85°C.
- Minimum full recovery temperature: +110°C.
- RoHS compliant.
Benefits
- It can be easily hot-stamped
- Bright, shiny surface
- Semi flexible, non-flame retardant, halogen-free
- Conforms to substrates more uniformly and with less longitudinal change than most PVC-based materials