VERSAFIT-3X Heat Shrink Tubing : Flame-Retardant, High-Shrink Ratio, Low-Shrink Temperature Polyolefin Tubing
VERSAFIT-3X heat shrink tubing delivers a very flexible, highly flame-retardant properties which can easily accommodate irregular shapes with operating temperature between -55 °C – +135 °C.
Overview
VERSAFIT-3X povides electrical insulation and strain relief of in-line components, electrical connections, wire terminations and splices. Bundles wires for flexible light duty harnesses. Identifies or color codes wires, cables, terminals and electrical and electronic components.
Features
- Shrink ratio 3:1.
- Operating temperature from –55°C up to +135°C.
- Minimum shrink temperature: +70°C.
- Minimum full recovery temperature: +90°C.
- RoHS compliant.
Benefits
- Highly flame-retardant
- Low shrink temperature reduces installation time and the risk of damage to temperature-sensitive components
- Free of polybrominated biphenyls (PBBs) and polybrominated biphenyl oxides and ethers (PBBOs and PBBEs) which are classified as environmentally hazardous substances