TMS-CCUV - Heat Shrinkable Clear UV Protection Sleeves
TMS-CCUV clear heat shrinkable sleeves are designed for over protection of TMS System Six identification products, to give increased protection for permanent, long-term environmental exposure
TMS-CCUV clear heat shrinkable sleeves are designed over protection of TMS System Six identification products, to give increased protection for permanent, long term environmental exposure. The clear CCUV heat-shrinkable sleeves are formulated to combine a long-term barrier to the effects of ultra-violet, with tough resistance to abrasion and industrial fluids. They are available in packs which match the product sizes and pack quantities of TMS System Six heat-shrinkable identification sleeves and cable markers.
The TMS CCUV sleeves are inherently low profile and use the action of heat-shrink to lock in place over the previously installed identification sleeves; except for cable markers which use a slide fitting CCUV sleeve which is held in place by the cable ties. The action of heat-shrink locking of the CCUV sleeves means there is no reliance on the long term performance of adhesives to hold the outer protection layer in place, and also gives the ability to accommodate cables and wire bundles which may be bent or flexed during use.
Applications
- Marine
- Aerospace
- Industrial
- Medical
- Military
Features
- Exceptional clarity and stability
- Added-UV-resistant sleeves
- Not printable
- Tough resistance to abrasion and industrial fluids
- Heat-shrink locking in place (no reliance on adhesives)
- Low profile
- Accomodates bent or flexing cable/wire bundles
- Can work as an NBC (Nuclear, biological, chemical) System with NBC-SCE sleeves and appropriate adhesives