FEP Heat Shrink Tubing
Medical-grade Fluorinated Ethylene Propylene (FEP) heat shrink tubing offers abrasion protection in medical instruments, insulation in laparoscopic electrosurgical devices, mechanical protection, and insulation of highly flexible joints and as a processing aid for interventional applications.
Technical Features & Benefits
- Process aid for reflowing catheter shafts, joint bonding, catheter shaft fusing
- Longitudinal growth as low as 0 to 4% for consistency on lot-to-lot, as well as enabling waste reduction
- Clear, enabling you to easily see the contents of your catheter and helping you identify any potential problems
- Strong and durable to withstand high temperatures and pressures
- Chemical resistant to a wide range of chemicals, making it suitable for use with a variety of medical fluids and medications
- Meets the requirements of AAMI ST72 / ISO 11737