![](/content/dam/te-com/images/sensors/global/product-hero-rendition/Pressure-MediaIsolated_470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
Media Isolated Pressure Sensors
A media isolated pressure sensor measures gauge, differential or absolute pressure by isolating a silicon strain gauge chip in air-evacuated oil with a stainless steel, titanium, or nickel alloy diaphragm. TE Connectivity (TE) manufactures media isolated pressure sensors for a variety of applications. Mechanically, these sensors are available with various process connections, diameters, and materials. Sensors can be configured in various pressure ranges as well as gauge, vacuum gauge, absolute, and differential pressure.
Product Features:
Capabilities for TE's Pressure Sensor Portfolio
- Oil-filled stainless steel pressure sensors suitable for use with liquids or gases
- Amplified ratiometric output signals available for simplified integration and increased performance over temperature
- Digital output protocols available include I2C or SPI interfaces
- Sensors available in gauge, absolute, differential, sealed gauge, and vacuum gauge
- Threaded, flush mount, weldable and O-Ring mount process connections available