Fast & Reliable Insulated Push-In Wire Connectors for Easy Electrical Installations
TE's push-in wire connectors deliver a tool-free, poke-in solution designed for ease and efficiency. Perfect for 22-14 AWG solid and stranded wires, these compact, color-coded connectors ensure quick, secure, and visible terminations for applications ranging from retrofit lighting and digital signage to residential and commercial wiring. Choose TE’s push grip connectors for reliable performance in tight spaces, innovative design, and wiring solutions that elevate your installations. Ideal for a wide range of applications, including residential and commercial wiring systems, retrofit lighting, digital signage, commercial building equipment, and office lighting.
Product Features
Positions | 2-5 | Operating Temperature (°C) | -40° to 105° C |
Voltage | 600V building wire, 1000V signs & luminaires | Wire Size (AWG) | 22 - 12 AWG solid or stranded |
UL Rating | UL94V-2 | Contacts | Copper Plated or Stainless Spring Steel |
Wire Strip Lengths | 3/8 - 1/2” [9.5 - 13mm] |
Secure Connections | Color-coded options |
Key Benefits
- Tool-free conductor termination
- Low insertion force for fast and easy connections
- Save installation time with poke-in wire technology
- Easy factory or field installation with test slot for voltage testing
- Transparent housing to visually verify proper conductor insertion
- Transparent housing to visually verify fully seated wire conductor insertion depth