![](/content/dam/te-com/images/aerospace-defense-and-marine/aerospace/global/product-hero-rendition/Wire-Cable-hero-rendition/multicore-cable-2.jpg/jcr:content/renditions/hero-product-master.jpg)
Performance made-to-order
Custom multicore cables are unique designs manufactured against specific customer needs for functionality and performance for aerospace, military ground systems, and marine applications.
Power, data, and signal in the same cable. Every year, we custom design and build several thousand high-performance, multicore/multiconductor cables to meet unique product needs. We select from our extensive range of high-performance cable components and jacket combinations to offer solutions which can improve electrical and mechanical performance and reduce size and weight.
Performance of conventional braiding can be significantly improved by computer optimization. This tightly controlled process can give many times the shielding performance of a basic braided shield with minimal weight penalty or increase in optical coverage. Supershielded cables combine Mu metal wraps with optimized braids to provide even further enhanced performance, especially at low frequencies.
40%
Up to 40% smaller than comparable products
6
6 shield types
AFR
Abrasion and fluid resistant jacket materials
Multicore Shield Types
Cable Optimization
Cable Shield Type | Typical Cable Application |
---|---|
Aluminized Polyester | Electrostatic Shielding |
Single Braid | Low level EMI / Low Sensitivity |
Single Optimized Braid | Sensitive Lines / High EMI |
Double Optimized Braid | Highly Sensitive Lines / Severe EMI |
Supershielded | EMP/Tempest |
Double Supershielded | Highest Level of Shielding |
Standards and Approvals
Rugged, High Performance Design
- MIL-DTL-24640
- MIL-DTL-24643
- ZEROHAL - LFH (Low Fire Hazard)
- ISO 9000
- QS9000
![Multicore Cable Shield Efficiency](/content/dam/te-com/images/aerospace-defense-and-marine/multicore-screening-efficinecy.jpg)
Multicore Cable Shield Efficiency
The design of cables to provide effective shielding over a broad frequency spectrum is complex, and cables must be tailored to specific electromagnetic environments.
- Multicore Cables,
- Product Catalog
Related Copper Cabling
TE Product Catalog
-
Hook Up Wire
We provide a comprehensive range of high-performance wire and cable products for use in aerospace and defense applications of high-density and complex circuitry.
-
Raychem High-Speed Copper Cables
We offer a large and growing range of Raychem high-speed copper cables for commercial and military aerospace, as well as ground systems and marine applications.
-
Twisted Pair Cable
We offer Category 5, Category 5e and Category 6 performance twisted pair cable assemblies, as well as Madison Cable brand InfiniTwist high speed twisted pair cables.
-
Power Cable
TE’s range of flexible power cables are designed to be bent and routed in extremely tight areas with no wrinkling or cracking of the insulation, and which help meet the harshest application requirements.
-
Coax Cable
Our Cheminax controlled electrical cables offer substantial size and weight savings in aircraft and aerospace applications, including missiles, avionics, and security, communications, and microwave systems.
![Multicore Cable End](/content/dam/te-com/images/aerospace-defense-and-marine/multicore-cable-end.png)
![Multicore Cable Shields](/content/dam/te-com/images/aerospace-defense-and-marine/multicore-cable-shields.jpg)
![Multicore Cable Jackets](/content/dam/te-com/images/aerospace-defense-and-marine/multicore-cable-jacket.jpg)
Frequently Asked Questions
Q: What is an EPD Cable?
A: The EPD cable is engineered and designed specifically for a customer project or application using TE’s Raychem components and materials.
Q: What are the appropriate applications for EPD cables?
A: Commercial Aerospace, Military Ground, Military Aerospace, Military Marine, Missiles, Outer space, Transportation- Rail/Automotive, Industrial, Offshore/Subsea
Benefits: Multicore Cables
Compact, Flexible Design
- Up to 40% smaller than comparable products
- Improved electrical, mechanical and/or thermal performance
- Enhanced chemical and fluid resistance
- Ultra-flexible cables and components available
- Ability to include data, signal and power in the same cable
Features: Multicore Cables
Custom Design
- Cost savings over hand-built point-to-point harnesses
- Available in small order quantities
- Special testing available upon request
- Cable design services provided free-of-charge
Applications: Multicore Cables
Military Ground, Marine, and Aerospace
- Rotating turret
- Engine bay wiring
- Signal and power bulk wiring
- Back-up camera
- Weapon systems and radar
- Below deck zero halogen cabling
- Launch and contro systems
- Missile internal wiring
- Airframe communications systems