The SR1V series user scalable VDC output string pot is a rugged, low-cost, high performance string pot built for wet environments and outdoor applications.
Position Sensor Product Type :Industrial String Potentiometer
Full Stroke Range (mm):3175 | 4445
Full Stroke Range (in):125 | 175
Output Signal Type :0 – 10 VDC
Accuracy (% of FS):±.5
Repeatability (% of FS):.02
Available from
Overview
Designed for the rigors of outdoor construction equipment or the demands of a factory floor, the SR1V string pot is the perfect low-cost solution for OEM and stocking distributors. What sets this sensor apart from other string pots, is the internal programmable digital circuitry that gives the customer a one-size-fits-all approach for many applications. The SR1V ships factory calibrated to the full stroke range but the output signal can be easily re-scaled to match any stroke down to 1 inch (25 mm).
Benefits
Signal user adjustable stroke range to 175 inches (3 meters)
User selectable 0–5, 0–10, –5–+5, –10–+10 VDC output
Designed for outdoor & IP67 environments
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type Industrial String Potentiometer
Body Features
Case Material Polycarbonate + Stainless Mounting Bracket
Dimensions
Full Stroke Range (mm)3175 | 4445
Full Stroke Range (in)125 | 175
Usage Conditions
Accuracy (% of FS)±.5
Operating Temperature Range -40 – 85 °C [ -40 – 185 °F ]