![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/product-hero-rendition/ict-ntseal-470x445.jpg/jcr:content/renditions/hero-product-master.jpg)
High Density Sealed Connectors
NTSEAL sealed wire-to-wire connectors are robust and designed for harsh environments. They're rated IP67, IP68, and IP6K9K, and available in 20, 26, and 48 positions. The connectors utilize DEUTSCH common contact system and provide design flexibility for power and signal applications. Integrated TPA, CPA, and tool-free installation make it easy to assemble the harness quickly. Backshells and mounting clips are available to design robust solutions. No additional parts or tools are required for installation and repair.
Key Benefits
NTSEAL Connectors
The Trusted & Reliable Choice
- Utilizes the high-performance DEUTSCH size 12, 16 and 20 common contact system
- Achieves IP67, IP68, and IP6K9K sealing levels (with backshell)
- Designed for extreme temperatures (-40°C to 125°C) and engine-level vibrations
- Integrated Terminal Position Assurance (TPA) enables proper contact installation
- Integrated Connector Position Assurance (CPA) enables correct assembly and prevents accidental unmating
Ease of Use
- Integrated locking lever on 26 and 48 position connectors enables easier and faster mating and unmating operation
- DEUTSCH clean-body contacts (tang-less contacts) are easy to install and repair
- Prevents mismating of connectors with four coding options and colors
Increased Flexibility
- Optimal flexibility with hybrid contact arrangement and flange mount options
- Uses robust and proven TE accessories like backshells and mounting clips.
Key Features
NTSEAL Connectors
Feature | |
---|---|
Contact/Terminal System |
DEUTSCH size 20, 16 and 12 contacts |
20 Position |
Size 20 (x16), size 16 (x4) |
26 Position | Size 20 (x18), size 16 (x4), size 12 (x4) |
48 Position |
Size 20 (x40), size 16 (x8) |
Protection |
IP67, IP68 and IP6K9K (with backshell) |
Operating Temperature |
-40°C to 125°C |
Operating Voltage |
12 V / 24 V |
Operating Current |
7.5 A / 13 A / 25 A (at 125°C) |
Real World Applications
NTSEAL Connectors
- Agricultural vehicles - IP67/IP68 rated, making them suitable for use in harsh agricultural environments.
- Construction equipment - The connectors can withstand vibration and extreme temperatures, making them applicable for use in construction machinery.
- Trucks - Designed for engine-level vibrations, making them well-suited for truck applications.
- Buses - The compact, high density connectors can be used to connect wiring in public transportation buses.
- Lift trucks - The IP-rated sealed connectors are a good fit for use in electric lift trucks which require protection from environmental contaminants.
- Recreational marine vehicles - The connectors can withstand marine environments and are a good choice for boats.
- Automation - The easy mating and coding options make the connectors suitable for factory automation applications.
The innovative, hybrid NTSEAL connector utilizes the industry-trusted DEUTSCH size 12, 16 & 20 common contact system for inline applications.
![](/content/dam/te-com/images/industrial-and-commercial-transportation/global/infographics/img-3573-1024-500.jpg)
Frequently Asked Questions
NTSEAL Connectors
Q: What is the NTSEAL connector?
A: The NTSEAL connector system consists of 20 and 48position, high density hybrid sealed socket and pin housings that utilize our DEUTSCH size 16 and size 20 contacts offering signal and power in one connection.
Q: Which markets can I spec in NTSEAL connectors?
A: NTSEAL connectors can be applied to various fields such as truck, bus, construction, and agricultural industries.
Q: What are the appropriate applications for the NTSEAL connectors?
A: NTSEAL connectors can be applied via inline wire-to-wire or panel-mount for engine, chassis, after-treatment, and automation.