This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Customizable with an optional voltage detection point and special material composition for harsh environment.

Our Raychem RPIT Plug-In Terminations separable connectors are designed for both aluminum or copper conductors in accordance with IEC 60228 and are compatible with inner cone bushings size 2 (800 A) and size 3 (1250 A) as per EN 50180/EN 50181. RPIT product series are available for system voltages from 12 kV up to 52 kV for any type of cable and are compliant with CENELEC HD 629.1.S2:2006- A1:2008 (up to 42 kV) and IEC 60840 (52 kV). In addition, RPIT terminations can be customized with an optional voltage detection point and a special material composition for harsh environments.

The inner cone termination incorporates a high-quality contact system which ensures reliable current transmission from the cable conductor to the busbar. The electrical interfaces between the silicone stress relief cone to the cable and the bushing are kept permanently sealed using a pressure component. This element is housed in the protection cover, which is sealed with heat-shrinkable tubing.

We make the installation and plug-in of inner cone terminations simple by using silicone component and offering an easy-to-handle installation tool, which is compatible with industry-wide standards.

orange bar

Key Features

  • New extended application range to cover 800 and 1000 mm² cable up to 42 kV with size 3 bushings
  • Shielded inline connection for gas-insulated switchgear and transformers up to 52 kV
  • Metal-enclosed, hermetically insulated, and suitable for outdoor use
  • Optional voltage detection point
  • Designed to be used for different conductor types in accordance with IEC 60228
  • Fully compatible with EN 50180 and EN 50181 standardized inner cone bushings
orange bar
orange bar
FAQ

Frequently Asked Questions

Question: Which voltage range do the plug-in termination systems cover?

Answer: Our Raychem RPIT for inner cone bushings, size 3, can cover voltages up to 52 kV (1250 A), and inner cone bushings, size 2, covers up to 42 kV (800 A).

 

Question: Can RPIT size 3 cover 1000 mm² up to 42 kV cable?

Answer: Yes, with our recent application range extension in 2021, TE can cover 1000 mm2 up to 42 kV cable with size 3. Before that, a size 4 bushing rated at 72 kV was used by switchgear manufacturers.

 

Question: Do the Plug-In Termination Systems have field service experience?

Answer: Our plug-in termination systems have been used all around the world since 2006 in applications such as railway, metro, oil and gas production, and wind energy production.

Question: Does TE offer any installation training for the Raychem RPIT Plug-In Termination systems?

Answer: Yes, our plug-In terminations are part of our cable accessories training programme. To learn more about our installation training programme, visit TE.com/trainingcenter.

 

Question: Is there any specific tool available to install Plug-In Termination Systems?

Answer: Yes, we designed a specific toolbox (ER0972-000), to install our Raychem RPIT very easily and quickly. 

Features

Please review product documents or contact us for the latest agency approval information.  

Operation/Application

  • Marine-Offshore-Shipbuilding Certified  No

  • Dead Break Connection Product Type  Inner Cone

Industry Standards

  • Compatible With Approved Standards Products  GB/T 12706.4-2008, HD629.1-S2, CENELEC HD 629.1

Product Availability

  • Product Availability  Europe, Middle East & Africa, Asia, Americas, Australia, New Zealand & Pacific Islands, Worldwide

Other

  • Installation Instruction  Chinese, English, German

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant, Not Compliant, Compliant with Exemptions

Product Type Features

  • Installation Technology  Wedge & Contact Ring, Inner Cone

  • Bushing Type  Size 3, Size 2

  • Cable Shield Style  Copper Tape, Copper Wire

  • Screened  Screened

Electrical Characteristics

  • Voltage Class (kV) ≤ 52, ≤ 12, ≤ 36, ≤ 42, ≤ 17.5, ≤ 24

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Conductor Diameter Range (mm) 7 – 32, 17 – 32.5, 13 – 39.2, 7.6 – 39.2, 15.5 – 39.2, 11 – 24.6, 17 – 39.2, 7 – 24.6, 13 – 32.5, 7.6 – 32.5, 7.6 – 24.6, 12 – 24.6

  • Compatible Conductor Diameter Range (in) .299 – .968, .275 – 1.25, .511 – 1.27, .511 – 1.54, .669 – 1.27, .433 – .968, .61 – 1.54, .299 – 1.54, .299 – 1.27, .472 – .968, .669 – 1.54, .275 – .968

  • Compatible Insulation Diameter Range (mm) 50 – 53, 52 – 55, 35 – 37.5, 42 – 45, 23.5 – 36, 21 – 33, 23 – 50, 45 – 47.5, 26.5 – 30, 53 – 56, 28 – 31, 37 – 40, 26 – 40, 26 – 42.5, 36 – 39, 23.5 – 42, 21 – 39, 30 – 33, 26 – 50, 21 – 34.2, 23.5 – 26.5, 32 – 35, 33 – 36, 47 – 50, 26 – 29, 29 – 32, 42.5 – 45, 40 – 42.5

  • Compatible Conductor Range (AWG/kcmil) 750, 2/0, 500, 250

  • Compatible Conductor Cross-Section Range (mm²) 400, 150 – 630, 150, 70 – 630, 240, 95 – 400, 50 – 630, 70, 50 – 400, 500, 95, 50, 630, 300, 185, 800, 120 – 400, 120, 240 – 630

Configuration Features

  • Number of Cores  3, 1

Reference Number

  • TE Internal Number CAT-RPIT

Related Materials

Datasheets & Catalog Pages