![](/content/dam/te-com/images/automotive/global/product-hero-rendition/automotive-relay-high-current-relay-hcr-200.jpg/jcr:content/renditions/hero-product-master.jpg)
High Current Relays: Safely connect and disconnect
High-current relays are a common type of electromechanical relay used to switch and carry high currents. Those relays are often either connected directly to load cables by screwing connections or mounted onto a lead-frame. Latching versions are available. Our automotive high-current relays are engineered for use in vehicle batteries, battery management, battery disconnection, start/stop systems, high performance electrical heaters, and drives and pumps for system voltages up to 48V and currents up to 200A within the automotive market. High-current relays are widely used in trucks, buses, and heavy-duty vehicles including agriculture vehicles and construction vehicles.
Product Features
Automotive High Current Relays
- Compact relays for power applications.
- High current switching capabilities.
- Wide range of specific applications: energy management, battery disconnection, start-stop systems, electric power steering.
- Relays with specific functions such as electrical and manual set and reset.
- Latching versions available.