Application
Sealed Solutions
From trucks to tractors, motorcycles to recreational vehicles, TE's environmentally sealed products work just as hard as the vehicles in which they are installed.
TE is a world leader in connectors and interconnect systems for use in the toughest and harshest environments. Our intelligent yet robust solutions and technologies function reliably in applications with high vibration and extreme temperature characteristics. We provide rugged all-metal connector bodies and corrosion resistant thermoplastic shells to withstand years of environmental exposure. Sealed from all-weather environments including exposure to moisture, submersion, and chemicals. Secure locking mechanisms withstand impact, vibration, and shock critical to maintaining electrical continuity. Leading products include:
HD30 Connectors
The HD30 features include quick connect-disconnect bayonet coupling, single hole bulkhead mounting, silicone seals, and a rear insertion/rear removal contact system.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

DT Connectors
DT connectors offer field proven reliability and rugged quality. The DT design strengths include optional flange mounting, multi-pin arrangements, lower cost, and design flexibility.

Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

DRB Connectors
The DRB connectors are heavy duty connectors suited for bulkhead applications. They are designed to accommodate multiple wire gauges and feature high pin counts, including 48, 60, 102, and 128 cavities.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

AMPSEAL 16 Connectors
The AMPSEAL 16 connectors were designed to meet the rigorous demands of off-road, heavy-duty industrial, recreational and agricultural applications.

Heavy Duty Sealed Connector Series
The heavy duty sealed connector series is designed for high vibration and extreme temperature and with inflammable materials in motor vehicle applications.

LEAVYSEAL Connectors
The LEAVYSEAL connectors have been developed to meet the tough requirements of the truck industry. This fully sealed series combines the advantages of proven AMP MCP terminals with a robust design and easy mating of multi-position connectors.

Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

TE Connectivity (TE) is a world leader in supporting today’s increasingly complex and sophisticated equipment and applications. Our comprehensive portfolio of rugged sensors, terminals, connectors, relays, and hybrid and electric mobility solutions are designed to withstand the harsh conditions of the two-wheeler industry.

Application
Sealed Solutions
From trucks to tractors, motorcycles to recreational vehicles, TE's environmentally sealed products work just as hard as the vehicles in which they are installed.
TE is a world leader in connectors and interconnect systems for use in the toughest and harshest environments. Our intelligent yet robust solutions and technologies function reliably in applications with high vibration and extreme temperature characteristics. We provide rugged all-metal connector bodies and corrosion resistant thermoplastic shells to withstand years of environmental exposure. Sealed from all-weather environments including exposure to moisture, submersion, and chemicals. Secure locking mechanisms withstand impact, vibration, and shock critical to maintaining electrical continuity. Leading products include:
HD30 Connectors
The HD30 features include quick connect-disconnect bayonet coupling, single hole bulkhead mounting, silicone seals, and a rear insertion/rear removal contact system.

Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.

DT Connectors
DT connectors offer field proven reliability and rugged quality. The DT design strengths include optional flange mounting, multi-pin arrangements, lower cost, and design flexibility.

Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.

DRB Connectors
The DRB connectors are heavy duty connectors suited for bulkhead applications. They are designed to accommodate multiple wire gauges and feature high pin counts, including 48, 60, 102, and 128 cavities.

Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.

AMPSEAL 16 Connectors
The AMPSEAL 16 connectors were designed to meet the rigorous demands of off-road, heavy-duty industrial, recreational and agricultural applications.

Heavy Duty Sealed Connector Series
The heavy duty sealed connector series is designed for high vibration and extreme temperature and with inflammable materials in motor vehicle applications.

LEAVYSEAL Connectors
The LEAVYSEAL connectors have been developed to meet the tough requirements of the truck industry. This fully sealed series combines the advantages of proven AMP MCP terminals with a robust design and easy mating of multi-position connectors.

Pushbutton Switches
A pushbutton switch is a non-latching or momentary switch that causes a temporary change of current in an electrical circuit when the button is pressed. A spring returns the switch to its original position immediately afterwards.

Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.

Snap Action Switches
A snap action switch is a mechanical switch that sends a rapid transfer of contacts from one position to another. Also known as micro switches, snap action switches can be momentary or maintained contact and come in subminiature, miniature, and standard styles.

TE Connectivity (TE) is a world leader in supporting today’s increasingly complex and sophisticated equipment and applications. Our comprehensive portfolio of rugged sensors, terminals, connectors, relays, and hybrid and electric mobility solutions are designed to withstand the harsh conditions of the two-wheeler industry.