LEAVYSEAL Multi Pin Connector Series
LEAVYSEAL connector is a family of high-density lever-assisted connector housings for bulkheads, pass-thru and a vast variety of other applications throughout the vehicles. Our LEAVYSEAL connector series utilizes a lever lock system for mating and are available in several mounting styles and keying options. Constantly expanding with new offerings, we increase your design flexibility for sealed high-pin count applications.
We have added product variations, new configuration, new cable exit designs as well as additional accessories. The latest additions to the line meet the increasing density and power demands to help you stay ahead of the industry trend. Environmentally sealed, the lever design supports easy assembly, and variants made of flame-retardant UL 94 V-0 material, the high temperature range of -40 to +140°C and a high level of IP protection (IP67, IP69K with cover) make LEAVYSEAL a secure solution for harsh environment applications.

Product Features
- Accepts contact sizes:
- 6.3/4.8K (up to 40 amps)
- 2.8 (up to 40 amps – for LEAVYSEAL up to 30 amps)
- 1.5K (up to 20 amps)
- 6.00-0.20 mm2
- 15, 18, 21, 22, 25, 26, 29, 31, 39, 46, 62, 92, 95, 104 and 120 cavity arrangements
- In-line, flange, or PCB mount
- Rectangular, thermoplastic housing
- Lever for mating
- Integrated secondary lock confirms contact alignment and retention
- Available accessories: Backshells, adapters, locking slides, interface protection covers
Product Applications
Our LEAVYSEAL range is designed to be installed in the truck, bus, construction, agriculture, and special vehicles industries, for the following applications:
- Motors and gearboxes
- ABS, EBS and brake units
- Actuators
- Bulkhead
- Fuse and relay boxes
- E-motor
- Chassis
- EV Battery
- Lighting
- Wire-to-wireWire-to-board
Material Specifications
- Flange Seal: Silicone rubber
- Housing: Glass-filled PBT
- Secondary Locking: Glass-filled PBT
Performance Specifications
- Current: Up to 40 amps.
- Temperature: Operating at temperatures -40°C to +140°C.
- Durability: Up to 20 cycles (tin), up to 50 cycles (silver), and up to 100 cycles (gold), see individual product specifications for additional details.
- Insulation Resistance: 500 volts DC, test acc. to ISO 16750-2 (4.12).
- Immersion: IP67 rating, IP6K9K with cover.
- Voltage: 42 volts AC/DC.
- Dielectric Withstanding Voltage: No flashover or breakdown between adjacent contacts and outer contour of the housing permitted at 500 volts AC and 50 or 60 Hz for 60 seconds.
- Flammability: A product with UL 94 V0 rated material is available.
What’s NEW in LEAVYSEAL Connectors Family

LEAVYSEAL Connector - 95 & 104 Position Receptable and Tab Housings
• Increased density within the same size and interface (of group 5) utilizing the MCON 1.2 contact system • Combined MCON 1.2 contacts with AMP MCP 2.8 and AMP MCP 6.3 / AMP MCP 6.3 LITEFORCE contacts for hybrid power and signal configurations

LEAVYSEAL Connector - V-0 Design & Reversed Exit Housings
• Additional safety thanks to flame-retardant UL 94 V-0 material • More design in flexibility and efficiency with reversed exit housings (31/39/62 Position Receptacle Housings)

LEAVYSEAL Connector - 58 Position Hybrid Connector
• Increased density utilizing the MCON 1.2 contact system with integrated family seal • Combined MCON 1.2 with AMP MCP 2.8 and AMP MCP 6.3 / 4.8 contacts for hybrid power and signal configurations

LEAVYSEAL Connector – 39 Position Header
• Extend new coding F to headers

LEAVYSEAL Connector – 25 Position Receptable Housing & Cover
• Combined AMP MCP 1.5K and 6.3 in new group 2 receptable housing for hybrid power and signal configurations • Additional safety thanks to flame-retardant UL 94 V-0 material • Tight seal and maximized sealing with IP69K high-level protection (with back shell)

LEAVYSEAL Connector – 26 Position 3.5 mm Fixing Slide
• Additional flexibility with new fixing slide for group 3 • Fixing slide for 3.5mm panel thickness