Trend Insight
End-to-End Connectivity Solutions for Today’s Soldiers and Future Soldiers
Our comprehensive approach to soldier systems connectivity ensures seamless integration and enhanced performance.
Soldier Systems Solutions
Give fighters the tactical edge in military operations
- Equipping soldiers for modern warfare means providing the technological edge they need for mission success. Personal networks, sensors, and C4 communications need to be fully integrated with the power to manage each system. All soldier systems must be connected in a reliable and easy-to-use manner.
Adaptable Soldier Systems Connectivity
As a leader in connectivity, TE Connectivity (TE) can help you create soldier systems with the features you need and the durability and adaptability that today’s digitized battlefields demand.
Modularity:
- Compatible modules and components allow for easy integration of different subsystems
- Permit multiple mission-specific configurations
- Balance loads for easier wearing
Weight and Space Savings:
- Advanced cables and composite components help reduce weight
- Compact connectors and embedded antennas save space
Rugged and Flexible:
- Able to withstand the hazards and environmental conditions of the modern battlespace
- Provide the flexibility needed for mobility
Enabling Human-Centric Ergonomics in Soldier Accessories
Performing in challenging operating environments requires soldier systems that are rugged but also easy to use and maintain. TE offers a broad range of cables, assemblies, and connectors that are easy to engage and disengage, offer rugged reliability, and save space and weight where every ounce counts. In short, we can help you create soldier systems that are wearable and bearable.
Building Better Boxes
TE is a leader in composites, with a wide selection of corrosion-resistant, molded enclosures that are stronger, lighter, and smaller than metal enclosures while also permitting cost-effective integration of conductors, shielding, antennas, and other features.
Get the Innovation Edge
Compact Connectors:
- Microminiature and nanominiature connectors help designers of current and future soldier systems to pack more and more capabilities into smaller packages. The subminiature-D connector gave way to the microminiature-D. Today, nanominiature connectors offer even more dramatic space and weight savings in applications where maximum space and weight savings are crucial design factors.
Advanced Cable Materials:
- Cross-linked polymers for thinner, lighter, tougher insulation and jackets. High-performance cables are lightweight, flexible, and wear- and scrape-resistant, which makes them ideal for use in harsh operating environments.
Composites:
- Carbon- and glass-filled composites, custom-tailored to achieve the optimal weight, strength, and electrical characteristics. For example, composite enclosures are extremely rugged, corrosion resistant, and up to 50% lighter than aluminum enclosures and highly customizable with fully integrated wire traces, antennas, and connectors. Conductive composites offer plating options for grounding and EMI shielding.
Rugged Embedded Antennas:
- Multiband and wideband antennas and arrays are available in zero-profile, form-fitting conformal designs to meet a soldier’s needs without adding unnecessary weight or bulk to the soldier system.
Soldier System Design Overview
Dismounted soldier systems are defined as the collection of devices a soldier wears on their head and body, carries in a backpack, and attaches to a weapon system. These integrated systems typically rely on modular components that are tailored to the individual soldier and the specifics of the mission.
The heart of a soldier system is a tactical computer connected to a personal area network (PAN) that interconnects the various electronic devices and sensors used to inform and direct the soldier while monitoring his vital signs on the battlefield. Soldiers also depend on reliable radio and headset systems to maintain real-time communication with their team and commanders. Rifle-mounted systems improve a soldier’s accuracy at greater distances than conventional firearms. All these systems require a dependable power supply to ensure the soldiers maintain the highest possible levels of situational awareness during military operations.
NATO is considering a set of standards for future soldier systems. No single optimal solution is currently available. The following trade-offs must be considered in any soldier system design:
- The advantages of increased functionality must outweigh the disadvantages of increased physical and cognitive burden on the soldier.
- The choice between a centralized and decentralized system is the trade-off between weight and flexibility and robustness and reliability.
- “One-size-fits-all” systems simplify manufacturing and logistics, while a tailored solution limits the size, weight, and power consumption because every piece of equipment is relevant for each soldier’s specific mission.Future soldier systems are likely to be integrated soldier system solutions built on an open platform system. So, instead of buying complete systems from a single supplier, a nation’s defense department will act as a system integrator that procures the necessary modules or components from various suppliers.
Compact Connectors for Soldier Systems
Each component of a soldier system relies on various connectors to function properly and communicate with other parts of the system. Each connector must be designed to withstand shock, vibration, and extreme temperatures while also meeting the stringent size and weight demands of military applications. Many connectors used in soldier solutions offer silent and quick-connect push-pull couplings, single-handed mating with gloved hand, and easy cleaning and/or repair on the battlefield in accordance with NATO Soldier System Requirements. TE’s extensive range of battlefield-ready connectors includes:
- 369 Series DEUTSCH Connectors
- Battery Connectors
- CeeLok FAS-T Connectors
- CeeLok FAS-T Nano Connectors
- CeeLok FAS-X Connectors
- Circular HD Connectors
- DEUTSCH D-CATS Connectors
- DEUTSCH Wildcat Micro Connectors
- Metal-Shell Microcircular Connectors
- Military QPL Circular Connectors
- Nanominiature Connectors
- O.C.H. Micro Circular Connectors
Fiber-Optic Products for Soldier Systems
Compared to copper components, fiber-optic solutions deliver improved performance in a smaller form factor, which makes them ideal for use in soldier systems where reducing weight while making the most out of the available space is critical. TE offers a wide range of rugged fiber-optic solutions for military operations:
RF Connectors and Cable for Soldier Systems
For devices that send and receive analog signals, radio frequency (RF) cables and connectors help minimize signal loss. TE offers an extensive range of RF cables and connectors that are available in small sizes, with tight tolerance electrical characteristics, and in materials that are rugged but not heavy and manufactured to withstand harsh environmental conditions:
- Alpen High-Performance Coaxial Cable
- Cheminax Coaxial Cable
- Microminiature RF Connectors
- MMCX Microminiature RF Connectors
- RF Cable Assemblies
- RF Connectors
- Subminiature RF Connectors
Wire and Cable for Soldier Systems
TE’s wire and cable products are engineered to link electronic equipment and devices within a soldier system. They provide reliable and accurate communication and power management in the harshest operating environments. TE’s materials science technology and EMI shielding capability help soldier system designers get the right product with the right balance of properties for fit, form, function, performance, and reliability:
- Digital Cable Assemblies
- Flexline XL-ETFE Wire
- High-Performance Wire and Cable
- High-Speed Cable
- Hook-Up Wire
- SolderSleeve Grounding Terminations
- SPEC 44 PA/PVDF Wire (AS27500)
- SPEC 55 XL-ETFE Wire (AS22759)
Harnessing Products for Soldier Systems
Harnesses are used to protect cables and wires from extreme environmental conditions. TE’s portfolio of wire management and wire-protection products includes heat-shrinkable molded parts and tubing, as well as backshells, interconnect devices, and wire adhesives and sealants:
- AS85049 Backshell Adapters and Bandstraps
- Heat-Shrink Tubing
- Micromolded Parts
Key Takeaways
- Equipping soldiers for modern warfare means providing the technological edge they need for mission success.
- Performing in challenging operating environments requires soldier systems that are rugged but also easy to use and maintain.
- TE offers a broad range of cables, assemblies, and connectors that are easy to engage and disengage, offer rugged reliability, and save space and weight in applications where every ounce counts.
- As a leader in connectivity, TE can help you create soldier systems with the features you need and the durability and adaptability that today’s digitized battlefields demand.
Connect with us
TE makes it easy to connect with our experts, who are ready to provide the support you need for your next soldier system project.