Control Cabinet
For the high-accuracy switching, connecting, resistors and filters that you require for semiconductor manufacturing equipment, turn to TE.
Providing power and data protection you need
Power and data connectivity inside the cabinet — as well as between the cabinet and the rest of the machine — continues to be important; as are EMI filters and devices to switch power. Semiconductor manufacturing equipment makers need flexible and reliable solutions to allow for uninterrupted operations. Perhaps most importantly, due to the exacting nature of the process for manufacturing semiconductors, the equipment is sensitive to electromechanical interference (EMI). To make matters tougher, a lot of the equipment itself, such as lasers and plasma generators, generates significant EMI of its own. Therefore it is critical that control cabinet connectivity includes RF/EMI filters so that production continues without interruption.

EMI Filters
When you work with TE, you benefit from more than 60 years of EMI/EMC engineering and application expertise for designing filters for highly demanding loads and very harsh environments.

In-Cabinet Power Distribution
Enabling more reliable, safer, and easier to use power distribution that assembles quickly.

Modular Machine Connectivity
For reliable connectivity over the lifetime of the machine and flexible wiring into the cabinet, count on TE.

Cord Sets
Get high reliability with the traceability you need from TE’s extensive portfolio of cord sets for signal and data connectivity.

Connecting & Disconnecting Power
TE is your reliable DC power disconnect solution for semiconductor manufacturing control cabinets.