Skip Navigation
All Products
LADD Products
Login to access your orders, address book, product lists, and more.
My Tools
Our website has detected that you are using an unsupported browser that will prevent you from accessing certain features.
We strongly recommend that you upgrade to the most recent version of your browser.
Personal Electronics & Wearable Technology
Video
Delivering BtB for Small Spaces (English)
We deliver for small spaces with fine pitch BtB connectors and EMI shielded board-to-FPC connectors.
The USB Type-C receptacle is a one-connector solution for data, power, and A/V applications.
TE illustrates the antenna assembly process in their TE Kunsahn manufacturing center, where molded interconnect device (MID), two-shot and laser direct structuring, stamped metal, PCB, and FPC technologies are used.
Board Level Shielding (BLS) is manufactured in TE's Qingdao Plant. It is made in one continuous, fully automated line where the product is first stamped, 100% inspected, and packaged for shipment.
TE illustrates the manufacturing capability of the 0.4mm fine pitch board-to-board connector (plug and receptacle).
TE video illustrating the manual and automated assembly of a flexible printed circuit (FPC) antenna onto a moulded plastic carrier.
This TE video shows the laser direct structuring (LDS) manufacturing process for molded interconnect device (MID) antennas.
M.2 NGFF product line is a natural transition from the mini card and half mini card to a smaller form factor in both size and volume.
TE illustrates the near field communication (NFC) antenna assembly steps.
A 360-degree view of TE's offering of spring fingers – also known as shield fingers, grounding fingers, or universal contacts.
TE presents the innovative micro SIM push-push connector and an extensive line of SIM card connectors.
Manufacturing process for 2-Shot Molded Interconnect Device (MID) antennas; includes molding, plating, RF test and packaging.
Learn about TE's new, full line of USB 3.0 connectors, which are backwards compatible, transfer data 10 times faster than USB 2.0, and support a data transfer rate of up to five gigabits per second.
To meet the demand for slimmer consumer devices, TE is committed to providing or custom-designing the connectors you need. We are ready to help you to reduce connector height up to 30 percent, enabling the super thin consumer devices of today and tomorrow.
We deliver for small spaces with fine pitch BtB connectors.
View video for TE Connectivity's compressive board-to-board connectors
View TE Connectivity's video for the IP68 waterproof micro USB 2.0 connector, which provides stronger protection against water and small particles for today’s smaller and thinner mobile devices
Low-profile product design and better reliability and connector mating performance.