Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type :
Housing
-
Connector & Housing Type :
Receptacle
-
Connector System :
Wire-to-Wire
-
Sealable :
No
-
Connector & Contact Terminates To :
Wire & Cable
Configuration Features
-
Number of Positions :
26
-
Number of Rows :
1
Electrical Characteristics
-
Operating Voltage (VAC):
250
Body Features
-
Primary Product Color :
Natural
Contact Features
-
Contact Type :
Socket
-
Contact Layout :
Inline
-
Contact Retention Within Housing :
Without
-
Contact Current Rating (Max) (A):
7
Termination Features
-
Termination Method to Wire & Cable :
Crimp
Mechanical Attachment
-
Mating Retention Type :
Latch
-
PCB Mount Retention :
Without
-
Panel Mount Feature :
Without
-
PCB Mount Alignment :
Without
-
Strain Relief :
Without
-
Mating Retention :
With
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material :
Nylon - GF
-
Centerline (Pitch) :
2.54 mm [ .1 in ]
Dimensions
-
Wire Size (mm²):
.13 – .33
-
Wire Size (AWG):
26 – 22
-
Connector Height :
6.6 mm [ .26 in ]
-
Connector Length :
66.55 mm [ 2.62 in ]
Usage Conditions
-
Operating Temperature Range :
-55 – 105 °C [ -67 – 221 °F ]
Operation/Application
-
Circuit Application :
Power & Signal
Industry Standards
-
UL Flammability Rating :
UL 94V-0
-
Compatible With Agency/Standards Products :
CSA, UL
-
Glow Wire Rating :
Standard Part - Not Glow Wire
Packaging Features
-
Packaging Method :
Package
-
Packaging Quantity :
1