Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Bag & Box
-
Packaging Quantity
600, 700, 400, 800, 500
Dimensions
-
Connector Height
12 mm [ .472 in ]
-
Panel Thickness (Recommended)
.81 – 1.6 mm [ .032 – .063 in ]
-
Connector Length (mm)
15.8, 9.8, 7.8, 11.8, 13.8
-
Connector Length (in)
.386, .307, .622, .464, .543
Contact Features
-
Contact Type
Pin
-
Contact Base Material
Brass
-
Contact Retention Within Housing
Without
-
Contact Current Rating (Max) (A)
2
Mechanical Attachment
-
Panel Mount Feature
Without
-
Strain Relief
Without
-
Mating Retention
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
Nylon 66
-
Centerline (Pitch)
2 mm [ .078 in ]
Electrical Characteristics
-
Operating Voltage (V)
125
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL Recognized
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector & Housing Type
Plug to Plug Relay Header
-
Connector System
Wire-to-Wire, Wire-to-Board
-
Sealable
No
Configuration Features
-
Number of Positions
6, 2, 5, 4, 3
-
Number of Rows
1
Body Features
-
Primary Product Color
Yellow, Black, White, Blue
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Operation/Application
-
Circuit Application
Signal
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-3980655-RHAFH