Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Mating Tab Width | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range |
---|
| 8-968971-2 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 9 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 12 V, 24 V | On the Terminal | A | -40 – 120 °C |
| 1355289-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 12.5 mm | 9.5 mm | 1 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 130 °C | - | On the Terminal | B | -40 – 130 °C |
| 1355289-4 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 12.5 mm | 9.5 mm | 1 | Green | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 130 °C | - | On the Terminal | D | -40 – 130 °C |
| 9-968975-2 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Orange | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | F | -40 – 120 °C |
| 1-2112890-3 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm | 2.8 mm, 1.6 mm | 3 | Light Blue | Wire & Cable | 32 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 2137352-4 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Tab Housing | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | D | -40 – 120 °C |
| 3-967630-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 2-1394765-1 | Product Drawing 3D PDF | Wire-to-Panel | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Panel Mount | 85 °C | - | Integrated in Housing | B | -40 – 85 °C |
| 2-967630-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 1241581-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 17 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 100 °C | - | Integrated in Housing | - | -30 – 100 °C |
| 4-968972-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | E | -40 – 120 °C |
| 9-968972-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Orange | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | F | -40 – 120 °C |
| 2137358-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 120 °C | 12 V | Locking Lance | A | -40 – 120 °C |
| 4-2322190-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Claret Violet | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 105 °C | - | Locking Lance | D | -40 – 105 °C |
| 7-968973-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 12 V, 24 V | On the Terminal | B | -40 – 120 °C |
| 1-967626-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Yellow | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 2-2322190-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 105 °C | - | Locking Lance | B | -40 – 105 °C |
| 2137352-3 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Tab Housing | 5 mm | 2.8 mm | 3 | Blue | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | C | -40 – 120 °C |
| 2137358-3 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Receptacle | 5 mm | 2.8 mm | 3 | Blue | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | C | -40 – 120 °C |
| 3-1394766-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Signal | Panel Mount | 130 °C | - | Integrated in Housing | C | -40 – 130 °C |
| 6-968974-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 6-968975-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 1-967629-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 1355289-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 12.5 mm | 9.5 mm | 1 | Light Blue | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 130 °C | - | On the Terminal | C | -40 – 130 °C |
| 1-1718492-6 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Orange | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | F | -40 – 120 °C |
| 2066043-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.8 mm | 1.8 mm | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Integrated in Housing | - | -30 – 105 °C |
| 3-1394766-1 | Product Drawing 3D PDF | Cable-to-Panel | 18 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Panel Mount | 90 °C | 35 V | Integrated in Housing | C | -40 – 190 °C |
| 7-968970-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 2137352-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Signal | Panel Mount | 120 °C | 12 V | Locking Lance | B | -40 – 120 °C |
| 9-968970-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Orange | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | F | -40 – 120 °C |
| 2066499-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 4.8 mm | 1.8 mm | 2 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Integrated in Housing | - | -30 – 105 °C |
| 3-967627-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 2-965641-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | 2.8 mm | 2 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 3-2322190-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Blue | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 105 °C | - | Locking Lance | C | -40 – 105 °C |
| 2-967626-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 7-968972-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 8-968972-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 5-968974-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 8-968973-2 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | On the Terminal | A | -40 – 120 °C |
| 1718091-1 | Product Drawing 3D PDF | Wire-to-Wire | 17 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | - | -40 – 120 °C |
| 4-967628-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 1-2112890-1 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm | 2.8 mm, 1.6 mm | 3 | Black | Wire & Cable | 32 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-1718484-1 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Female Terminals | 5 mm, 4 mm | 1.6 mm, 2.8 mm | 3 | Black | Wire & Cable | 23 A, 29 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1355289-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 12.5 mm | 9.5 mm | 1 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 130 °C | - | On the Terminal | A | -40 – 130 °C |
| 1355290-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 12.5 mm | 9.5 mm | 1 | Black | Wire & Cable | - | Power | Panel Mount | - | - | Integrated in Housing | A | - |
| 3-967628-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 3-968976-9 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 1 | Blue | Wire & Cable | 44 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | C | -40 – 120 °C |
| 1-967627-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 1-967628-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Purple | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 1-967630-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 1-2112891-1 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Brown | Wire & Cable | 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | A | -40 – 120 °C |
| 1-2112891-4 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Blue | Wire & Cable | 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | D | -40 – 120 °C |
| 1-2141846-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 25 | Housing for Female Terminals | 4 mm, 5 mm | 2.8 mm, 1.5 mm | 3 | Black | - | - | - | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | On the Terminal | D | -40 – 120 °C |
| 1-1718491-4 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 5 mm, 4 mm | 2.8 mm, 1.6 mm | 2, 1 | Green | Wire & Cable | 30 A, 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | D | -40 – 120 °C |
| 1-1718492-1 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | A | -40 – 120 °C |
| 1-1718492-2 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Purple | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | B | -40 – 120 °C |
| 1-2112891-2 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Purple | Wire & Cable | 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | B | -40 – 120 °C |
| 1-2141847-1 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Receptacle | 4 mm | 1.6 mm | 4 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-2141847-2 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Receptacle | 4 mm | 1.6 mm | 4 | Orange | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | B | -40 – 120 °C |
| 1-1718491-2 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm, 5 mm | 2.8 mm, 1.6 mm | 2, 1 | Gray | Wire & Cable | 30 A, 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 1-1718491-3 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 5 mm, 4 mm | 1.6 mm, 2.8 mm | 1, 2 | Light Blue | Wire & Cable | 10 A, 30 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | C | -40 – 120 °C |
| 1-2308295-1 | Product Drawing 3D PDF | Wire-to-Board | 1 | Housing for Female Terminals | - | 10 mm | - | Red | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Integrated in Housing | A | -40 – 105 °C |
| 1-2322190-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 3 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 105 °C | - | Locking Lance | A | -40 – 105 °C |
| 1718490-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Female Terminals | 4 mm | 1.6 mm | 1 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | A | -40 – 120 °C |
| 1-1718491-1 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm, 5 mm | 2.8 mm, 1.6 mm | 1, 2 | Black | Wire & Cable | 10 A, 30 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | A | -40 – 120 °C |
| 1-2112890-4 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm | 1.6 mm, 2.8 mm | 3 | Green | Wire & Cable | 32 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | D | -40 – 120 °C |
| 1-2112891-3 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | 1.6 mm | 4 | Green | Wire & Cable | 10 A | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | C | -40 – 120 °C |
| 6-968971-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 9 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 12 V, 24 V | On the Terminal | C | -40 – 120 °C |
| 6-968972-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 2-2308295-1 | Product Drawing 3D PDF | Wire-to-Board | 1 | Housing for Female Terminals | - | 10 mm | - | Claret Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Integrated in Housing | B | -40 – 105 °C |
| 5-968971-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 9 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Claret Violet | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | On the Terminal | D | -40 – 120 °C |
| 5-968972-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 5-968970-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 5-968973-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Claret Violet | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 12 V, 24 V | On the Terminal | D | -40 – 120 °C |
| 5-968975-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 6-968970-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 4-967627-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 4-968975-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | E | -40 – 120 °C |
| 3-2308295-1 | Product Drawing 3D PDF | Wire-to-Board | 1 | Housing for Female Terminals | - | 10 mm | - | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 105 °C | - | Integrated in Housing | C | -40 – 105 °C |
| 3-965641-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | 2.8 mm | 2 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 3-967626-1 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | C | -40 – 120 °C |
| 3-968977-9 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 5.5 mm | 2.8 mm | 1 | Blue | Wire & Cable | 44 A | Power | Panel Mount | 120 °C | - | Locking Lance | C | -40 – 120 °C |
| 4-965641-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | 2.8 mm | 2 | Violet | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | D | -40 – 120 °C |
| 2-968976-9 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 1 | Gray | Wire & Cable | 44 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | Integrated in Housing | B | -40 – 120 °C |
| 2-967628-1 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 6-968973-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Light Blue | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 12 V, 24 V | On the Terminal | C | -40 – 120 °C |
| 8-968970-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 8-968971-1 | Product Drawing 3D PDF | Wire-to-Wire, Wire-to-Board | 9 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Yellow | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | On the Terminal | A | -40 – 120 °C |
| 8-968972-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 7-968971-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 9 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | - | Cable Mount (Free-Hanging) | 120 °C | 24 V, 12 V | On the Terminal | B | -40 – 120 °C |
| 1-1394765-1 | Product Drawing 3D PDF | Wire-to-Panel | 21 | Housing for Male Terminals | 5 mm | 2.8 mm | 3 | Brown | Wire & Cable | - | Power | Panel Mount | 85 °C | - | Integrated in Housing | A | -40 – 85 °C |
| 8-968975-2 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | A | -40 – 120 °C |
| 7-968974-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 1-2112890-2 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Male Terminals | 4 mm | 2.8 mm, 1.6 mm | 3 | Gray | Wire & Cable | 32 A | Power | Cable Mount (Free-Hanging) | 120 °C | - | On the Terminal | B | -40 – 120 °C |
| 4-968970-1 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | 2.8 mm | 2 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | E | -40 – 120 °C |
| 4-968974-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | E | -40 – 120 °C |
| 7-968975-1 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Female Terminals | 5 mm | 2.8 mm | 3 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | B | -40 – 120 °C |
| 1418994-1 | Product Drawing 3D PDF | Wire-to-Wire | 10 | Housing for Female Terminals | 5.5 mm | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | Integrated in Housing | - | -40 – 120 °C |
| 1718488-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 7 | Housing for Female Terminals | 5 mm | 2.8 mm | 1 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | - | -40 – 120 °C |
| 1718489-1 | Product Drawing 3D PDF | Wire-to-Device, Wire-to-Wire, Wire-to-Board | 18 | Housing for Female Terminals | 4 mm | 1.6 mm | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | Integrated in Housing | - | -40 – 120 °C |