This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

BENEFITS

Charging Inlet Combo
  • Modular Design: Offers versatile cable management with left and right-sided exits for optimal positioning.
  • Enhanced User Experience: Optional LED charging indicator provides clear visual feedback on charging status.
  • Superior Protection: Optional snap-on protective flaps safeguard the connection point from dust, debris, and harsh elements.
  • Built to Last: Crafted from high-grade PA GF materials, ensuring durability and reliable operation in demanding environments (up to 85°C).
  • Faster, Smarter, Safer Charging: Supports efficient charging operations for industrial and commercial electric vehicles.

FAQ

Charging Inlets

Q:    What are Charging Inlets for Industrial and Commercial Vehicles?

A:    Our Charging Inlets are tough, upgraded charging connectors aimed at industrial and commercial vehicles.  They are standard-compliant offering global charging solutions. Our HIVONEX charging inlets portfolio includes: Type CCS1 (Americas), Type CCS 2 (Europe/ROW), Type Japan DC (Japan) per IEC 62196 Type GB AC (China) per GB/T 20234.2

 

Q:    What are the key benefits of ICT Charging Inlets?

A:     

  1. Modular Design
  2. Built for Industrial and Commercial Vehicle Applications
  3. Simplify your supply chain

 

Q:    What is the IP rating of ICT Charging Inlets? 

A:    ICT Charging Inlets can achieve IP67 water and dust ingress protection levels.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Sealing Cover

Configuration Features

  • Number of Positions  7, 9

Body Features

  • Primary Product Color  Black, Orange

  • Primary Product Material  PA GF

Mechanical Attachment

  • Strain Relief  With

Usage Conditions

  • Operating Temperature (Max)  85 °C [ 185 °F ]

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Industry Standards

Packaging Features

  • Packaging Method  Bag & Box

  • Packaging Quantity  1

Other

  • Serviceable  No

Reference Number

  • TE Internal Number CAT-AQ6-CIC

Related Materials