This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
FAQ

Charging Inlets

Q:    What are Charging Inlets for Industrial and Commercial Vehicles?

A:    Our Charging Inlets are tough, upgraded charging connectors aimed at industrial and commercial vehicles.  They are standard-compliant offering global charging solutions. Our HIVONEX charging inlets portfolio includes: Type CCS1 (Americas), Type CCS 2 (Europe/ROW), Type Japan DC (Japan) per IEC 62196 Type GB AC (China) per GB/T 20234.2

 

Q:    What are the key benefits of ICT Charging Inlets?

A:     

  1. Modular Design
  2. Built for Industrial and Commercial Vehicle Applications
  3. Simplify your supply chain

 

Q:    What is the IP rating of ICT Charging Inlets? 

A:    ICT Charging Inlets can achieve IP67 water and dust ingress protection levels.

 

READ MORE FREQUENTLY ASKED QUESTIONS

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Automotive Connector Accessory Type  Flap

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT

Usage Conditions

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

  • Compatible With Agency/Standards Products  DIN

Packaging Features

  • Packaging Quantity  48, 60

  • Packaging Method  Box

Other

  • Serviceable  No

Reference Number

  • TE Internal Number CAT-AQ6-CIFA

Related Materials
No documentation available.