Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
1500, 4000, 2500
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
220, 3.3, 2.2, 17.3, 2.7, 10, 4.7, 1.6, 22, 120, 71.5, 5.6, 56, 680
-
Power Rating (W)
2200, 1500, 750, 500, 1100, 1000
-
Passive Component Tolerance (%)
5
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Custom Termination, Flying Leads
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Slots
Dimensions
-
Product Height
30 mm [ 1.181 in ]
-
Product Length (mm)
160, 320, 220, 110
-
Product Length (in)
6.299, 12.598, 8.661, 4.331
-
Product Width
95 mm [ 3.74 in ]
Packaging Features
-
Packaging Method
Loose Piece - Box
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C339-C339