Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Operating Voltage (V)
3000
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
18, 37.5
-
Power Rating (W)
300
-
Passive Component Tolerance (%)
5
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Custom Termination
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±150
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-P8719