Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Power Rating (W)
4 | 5 | 7 | 11 | 17
-
Resistance Class
1kΩ – 1MΩ | Up to 1kΩ
-
Resistance Value (Ω)
.47 | .56 | .68 | .82 | 1K | 1 | 1.2K | 1.2 | 1.5K | 1.5 | 1.8 | 1.8K | 2.2 | 2.2K | 2.7K | 2.7 | 3.3 | 3.3K | 3.9K | 3.9 | 4.7 | 4.7K | 5.6 | 5.6K | 6.2 | 6.8K | 6.8 | 8.2 | 8.2K | 10 | 10K | 12 | 12K | 15 | 15K | 18 | 18K | 22K | 22 | 27 | 33 | 39 | 47 | 56 | 68 | 82 | 100 | 120 | 150 | 180 | 220 | 270 | 330 | 390 | 470 | 510 | 560 | 680 | 820
-
Passive Component Tolerance (%)
5 | 10
Termination Features
-
Termination Area Base Material
Brass | Copper
-
Number of Terminations
2
Dimensions
-
Passive Component Dimensions (mm)
20 x 7 x 8 | 25 x 9 x 10 | 25 x 7 x 8 | 38 x 7 x 8 | 50 x 9 x 10 | 50 x 10 x 9 | 75 x 9 x 10 | 75 x 10 x 9
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 350
-
Operating Temperature Range
-55 – 350 °C [ -67 – 662 °F ]
-
Temperature Coefficient (ppm/°C)
±200 | ±400
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-C339-SB19B