Product | TE Part # | Documents | Element Type | Power Rating | Resistance Class | Resistance Value | Passive Component Tolerance | Lead Type | Termination Area Base Material | Passive Component Dimensions |
---|
| 1623781-2 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 10 W | 1kΩ – 1MΩ | 47K Ω | 5 % | Radial-Leaded | Copper | 51 x 13 x 9 mm |
| 1623783-6 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623790-9 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded | Copper | 35 x 16 x 12 mm |
| 2-1623782-8 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | Up to 1kΩ | 620 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 3-1623788-5 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .82 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 6-1623795-0 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .1 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 7-1623795-4 | Product Drawing 3D PDF | Wire Wound | 10 W | Up to 1kΩ | 150 Ω | 10 % | Axial-Leaded | Copper | 48 x 10 x 9 mm |
| 1623781-3 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 10 W | 1kΩ – 1MΩ | 75K Ω | 5 % | Radial-Leaded | Copper | 51 x 13 x 9 mm |
| 1623788-5 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 130 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623790-8 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 68 Ω | 5 % | Radial-Leaded | Copper | 35 x 16 x 12 mm |
| 1879556-1 | Product Drawing 3D PDF | Wire Wound | 40 W | Up to 1kΩ | 160 Ω | 5 % | Radial-Leaded | - | 90 x 19 x 19 mm |
| 2-1623788-4 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .22 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623778-5 | Product Drawing
| Wire Wound | 7 W | Up to 1kΩ | .68 Ω | 5 % | Axial-Leaded | - | 48 x 12 x 8.5 mm |
| 2-1623789-0 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .1 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 5-1623795-4 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 22 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 1-1623778-1 | Product Drawing
| Wire Wound | 7 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded | Copper | 48 x 12 x 8.5 mm |
| 1-1623788-7 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 68 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623789-1 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 2.2 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623783-4 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 1K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623785-6 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | .68 Ω | 5 % | Radial-Leaded | Copper | 51 x 13 x 9 mm |
| 1623786-3 | Product Drawing
| Wire Wound | 2 W | Up to 1kΩ | 27 Ω | 5 % | Radial-Leaded | Copper | 20 x 11 x 7 mm |
| 1623788-8 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 18 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623789-8 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1-1623788-6 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 4.7 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623788-4 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 12 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623779-3 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 150 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 1-1623779-3 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 2.2 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 1623782-8 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 2.2K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623788-1 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 100 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623788-2 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623789-4 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .68 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 5-1623795-8 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 6.8 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 1-1623783-0 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 39K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623782-2 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 11K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623801-4 | 3D PDF | Wire Wound, Metal Oxide | 10 W | 1kΩ – 1MΩ | 39K Ω | 5 % | Radial-Leaded Pluggable | Steel | 48 x 10 x 10 mm |
| 2-1623779-4 | Product Drawing 3D PDF | Wire Wound | 20 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 1-1623788-5 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 47 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623782-3 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 15K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623778-0 | Product Drawing
| Wire Wound | 7 W | Up to 1kΩ | 100 Ω | 5 % | Radial-Leaded | Copper | 48 x 12 x 8.5 mm |
| 1-1623782-8 | Product Drawing 3D PDF | Metal Oxide Film | 5 W | 1kΩ – 1MΩ | 18K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623783-1 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 3.3K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623782-7 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 22K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623783-7 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 22K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1-1623788-4 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 3.3 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623797-1 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded Pluggable | Steel | 48 x 10 x 10 mm |
| 2-1623782-3 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 5.6K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623782-4 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 8.2K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623779-7 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 680 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 2-1623782-1 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | Up to 1kΩ | 390 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623788-9 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .47 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623782-4 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 4.7K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623783-8 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 6.8K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623781-6 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 3 W | 1kΩ – 1MΩ | 100K Ω | 2 % | Radial-Leaded | Copper | 25 x 12 x 8 mm |
| 2-1623779-5 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 330 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 2-1623789-6 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 390 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623790-7 | Product Drawing
| Wire Wound, Metal Oxide | 10 W | 1kΩ – 1MΩ | 2.2K Ω | 5 % | Radial-Leaded | Copper | 35 x 16 x 12 mm |
| 2-1623782-2 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 12K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623782-0 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 39K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623788-8 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .39 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623778-2 | Product Drawing
| Wire Wound, Metal Oxide | 7 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded | - | 48 x 12 x 8.5 mm |
| 1-1623782-7 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 6.8K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623783-6 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 5.6K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1-1623789-7 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 5.6 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623783-1 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 10K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623783-3 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 18K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623788-7 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 15 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623789-5 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .13 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 3-1623789-4 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 8.2 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 5-1623795-7 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 4.7 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 6-1623795-3 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .47 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 1-1623788-3 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 33 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623782-6 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | Up to 1kΩ | 220 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 3-1623788-3 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 180 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623789-4 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 3.3 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623783-8 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 2.2K Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623789-3 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 130 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 2-1623789-1 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .22 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 3-1623788-6 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | 1.8 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623783-3 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 7 W | 1kΩ – 1MΩ | 47K Ω | 2 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623782-5 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 1.5K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 5-1623795-3 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 220 Ω | 5 % | Axial-Leaded | Copper | 35 x 10 x 9 mm |
| 1-1623781-0 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 2 W | 1kΩ – 1MΩ | 10K Ω | 5 % | Radial-Leaded | Copper | 20 x 11 x 7 mm |
| 2-1623789-2 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | .33 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623778-7 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 160 Ω | 5 % | Radial-Leaded | Copper | 60 x 12 x 20 mm |
| 1623784-1 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 2 W | 1kΩ – 1MΩ | 27K Ω | 5 % | Radial-Leaded | Copper | 20 x 11 x 7 mm |
| 2-1623779-8 | Product Drawing
| Wire Wound | 20 W | 1kΩ – 1MΩ | 1K Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 2-1623782-5 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 20K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623788-3 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .18 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 3-1623789-3 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 7.5 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 7-1623795-2 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 15 W | 1kΩ – 1MΩ | 22K Ω | 5 % | Axial-Leaded | Copper | 48 x 12.5 x 11.5 mm |
| 2-1623782-7 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 75K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 2-1623788-1 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .1 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 3-1623788-0 | Product Drawing 3D PDF | Wire Wound | 5 W | Up to 1kΩ | .68 Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1-1623787-0 | Product Drawing 3D PDF | Wire Wound | 3 W | Up to 1kΩ | .2 Ω | 5 % | Radial-Leaded | Copper | 25 x 12 x 8 mm |
| 1623779-5 | Product Drawing
| Wire Wound | 20 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded | Copper | 60 x 14 x 13.5 mm |
| 1623782-1 | Product Drawing 3D PDF | Wire Wound, Metal Oxide | 5 W | 1kΩ – 1MΩ | 10K Ω | 5 % | Radial-Leaded | Copper | 25 x 13 x 9 mm |
| 1623785-8 | Product Drawing
| Wire Wound | 10 W | Up to 1kΩ | 470 Ω | 5 % | Radial-Leaded | Copper | 51 x 13 x 9 mm |
| 1623787-1 | Product Drawing
| Wire Wound, Metal Oxide | 3 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded | Copper | 25 x 12 x 8 mm |
| 1623789-2 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 10 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |
| 1623789-7 | Product Drawing 3D PDF | Wire Wound | 7 W | Up to 1kΩ | 1 Ω | 5 % | Radial-Leaded | Copper | 39 x 13 x 9 mm |