Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (VAC)
570
-
Resistance Class
1kΩ – 1MΩ
-
Resistance Value (Ω)
10K, 27K, 47K, 18K
-
Power Rating (W)
10
-
Passive Component Tolerance (%)
5
Dimensions
-
Product Diameter
9.5 mm [ .374 in ]
-
Product Length
50 mm [ 1.969 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 350
-
Temperature Coefficient (ppm/°C)
±30
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Mounting Terminals
Mechanical Attachment
-
Panel Mount Feature Type
Mounting Brackets
Packaging Features
-
Packaging Method
Loose Piece - Box
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C339-Y89