Available in both 250 and 400-inch stroke ranges, the SKJ series CANJ1939 IP67 string potentiometer is designed and manufactured for various applications and offers a CANBus output signal for simple integration.
Position Sensor Product Type :SK Series, IP67 String Pots
Full Stroke Range (mm):6350, 10160
Full Stroke Range (in):250, 400
Output Signal Type :CAN J1939
Accuracy (% of FS):±.35
Repeatability (% of FS):.02
Available from
Overview
The SKJ series string pot offers a CANBus output signal for simple integration in applications from mobile construction equipment to hydraulic lift tables and anything else in between.
Available in both 250 and 400-inch stroke ranges, the SKJ series string pot offers the ultimate ease-of-use, compact design and user flexibility. Need to mount it upside down? Simply rotate its stainless mounting bracket to where you want it. Need the electrical connector to point in a different direction? Just rotate the rear cover to point the connector to the desired direction. Its compact design, ease of use and the utmost in flexibility makes the SKJ series string potentiometer the perfect economically priced solution for both the single piece user to the higher volume OEM.