Available in both 250 and 400-inch stroke ranges, the SKH series IP67 string potentiometer is designed and manufactured with a CANOpen interface for simple integration into systems with the CAN platform.
Operating Temperature Range :-40 – 85 °C [ -40 – 185 °F ]
Digital Resolution (bit):12
IP Rating :IP67
Full Stroke Range (mm):6350, 10160
Full Stroke Range (in):250, 400
Case Material :Polycarbonate + Stainless Mounting Bracket
Available from
Overview
The SKH series string pot is manufactured with a CANOpen interface for simple integration into systems with the CAN platform.
The SKH series string pot offers compact design, ease of use and the utmost in flexibility. Every unit offers the customer a user-selectable 4-20 mA or 0-10VDC output signal option, an easily adjustable stainless steel mounting bracket for multiple installation options and the ability to change the direction of the electrical connector to accommodate the user’s wiring needs. Our unique electronic circuitry and an extremely durable spring-loaded stainless steel measuring cable deliver an accurate reliable “absolute” position feedback signal over the entire stroke. The SKH model is economically priced making it the perfect solution for both the single piece user and OEM customers alike.