This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem CSJU Cold Shrink Joints provide a superior cold applied solution to splicing jacketed concentric neutral URD (Underground Residential Distribution) cables.  

 

The range of the joint extends 15 kV #2 - 4/0 AWG and 25 kV #1 - 2/0 AWG. The silicone rubber body provides high dielectric strength, high tear strength, low tension set, and excellent low-temperature recovery. Integrated geometric stress control, created by factory molded stress cones and a Faraday cage, is a technology that has been proven by TE’s Raychem products with long-term field service.

 

The Cold Shrink Joint unique pass-through tube design provides a simple means for connecting the concentric neutrals internal to the splice, under the outer EPDM rejacketing sleeve. The joint accepts both compression and (bolted) mechanical connectors. When a shear bolt connector is used, this is a totally crimp-less system.

 

The CSJU joint meets IEEE-404 requirements for 15 kV through 25 kV. Each silicone splice body is factory tested to include AC withstand and partial discharge in accordance with IEEE-404 production tests. All TE shear bolt and compression connectors offered with the CSJU meet the ANSI C119.4 electrical standard.

gray bar

Key Features

  • Easy release spiral holdout
  • Pre-expanded, single-piece silicone rubber joint body with high mechanical expansion capability allows a wide application range
  • Pre-expanded EPDM rejacketing sleeve provides superior moisture and environmental sealing
  • All-in-one design is compact and requires less working space (trench) to install
  • Option to include range taking aluminum shear bolt or aluminum compression splice
gray bar
gray bar
  1. TE Connectivity's Raychem CSJU Installation Video (English)

Learn how to install TE's Raychem Cold Shrink Joint for Underground Application (CSJU).

gray bar
FAQ

Frequently Asked Questions

Question: Are Cold Shrink Joints part of the installation training schedule from TE?

Answer: Yes, our Cold Shrink Joints are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: Can TE's Raychem Cold Shrink Joints be installed in direct buried, manholes and in cable trays?

Answer: Yes, the Cold Shrink Joints can be installed in different environments, due to their versatile and compact design.

 

Question: Can CSJU splices be supplied with connectors included?

Answer: Yes. Raychem CSJU series splices are offered with shear bolt connects included in the kit if desired.

 

Question: Can the TE's Raychem CSJU splice be installed with a tape shield or wire shield?

Answer: The URD cables have a large concentric neutrals cross-section, therefore the splice design includes a pass-through tube that allows the neutral to be connected in full; in case special applications are needed, do not hesitate to contact your TE representative.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Adhesive Coating  Without

  • Material System  Silicone

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Installation Technology  Cold Applied

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Concentric Neutral, FS, Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Flexibility  Semi-Flexible

  • Primary Product Color  Black

  • Insulation Material  Silicone Rubber

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 42.4

  • Compatible Conductor Range (AWG/kcmil) 1/0, 2/0

  • Compatible Insulation Diameter Range  16.3 – 25.1 mm [ .64 – .99 in ]

  • Compatible Cable Cross-Section - Main (Max) (mm²) 42.4

  • Compatible Cable Cross-Section - Main (Min) (mm²) 42.4

  • Sheath Outside Diameter  32 mm [ 1.26 in ]

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Cardbox

Other

  • Product Use  Power Cables

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-CSJU

Related Materials