This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem EHVS-H High Voltage Heat Shrink Joints are designed to be reliable, fast and easy to install on almost any polymeric insulated cables of various designs can be adapted with respect to shielding and metal sheath.

 

Our Raychem High Voltage Heat Shrink Cable Joints have been used by utilities and industrial companies around the world for more than 35 years. Our materials technology is at the core of the development of our high voltage heat shrink cable joints. The materials used in our cable accessories have been extensively optimized with respect to product design and function, manufacturing and expected service environments. Our heat shrink joint system system is suitable for paper and polymeric cable constructions, and is also designed to accommodate modern jointing requirements such as mechanical shear bolt connectors.

 

The conductive outer layer together with the insulating middle layer represents the heat-shrinkable hold out for the inner elastomeric layer of the joint body. During the shrinking process, the stored recovery force of the elastomeric layer is released. Combined with the recovery force generated by the heat-shrinkable outer layers of the joint body and good ability of geometrical adjustment, the resulting high-compression force provides tight electrical interfaces and a high-performing seal against moisture ingress.

 

The installation of the joint can be done by trained installers equipped with conventional tools. The joint is designed and tested according to the standards: IEEE 404 and IEC 60840.

gray bar

Key Features

  • Heat-shrinkable stress control sleeves
  • Cable size transition possible
  • Water and corrosion-resistant
  • Easy and fast to install with standard tools
  • Lightweight components
  • Unlimited storage life-time under normal conditions
  • High level of mechanical protection against environmental influences
  • Moisture sealing
  • Suitable for paper and polymeric cable constructions
  • Mechanical shear bolt connector
  • Handle different insulation layers like XLPE, EPR or paper MIND
  • Tested according to IEEE 404 and IEC 60840
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: With what type of cable are TE's Raychem EHVS-H Heat Shrink Cable Joints compatible?

Answer: Our Raychem Heat Shrink Cable Joints are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.

 

Click here to read more about High Voltage Terminations FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Copper Tape, Sheath Aluminium

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 52, ≤ 72

Body Features

  • Insulation Material  Paper, Polymeric

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 2500

  • Compatible Insulation Diameter Range (mm) 62 – 77, 50 – 65, 52 – 65, 42 – 55, 48 – 65, 38 – 55, 70 – 86, 30 – 45, 30 – 86

  • Compatible Insulation Diameter Range (in) 1.18 – 1.77, 1.97 – 2.56, 1.5 – 2.17, 2.05 – 2.56, 1.89 – 2.56, 1.65 – 2.17, 2.76 – 3.39, 2.75 – 3.39, 2.44 – 3.03, 1.181 – 3.386

  • Compatible Cable Cross-Section - Main (Max) (mm²) 2500

  • Sheath Outside Diameter (mm) 50, 60, 70, 71, 75, 80, 85, 90, 100

  • Sheath Outside Diameter (in) 1.97, 2.39, 2.75, 2.79, 2.8, 2.95, 3.15, 3.35, 3.54, 3.94

Industry Standards

  • Compatible With Approved Standards Products  IEC 60840, IEEE 404

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-EHVS-H

Related Materials

Datasheets & Catalog Pages