This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem ETP Elbow Tap Plug provides a transition from a 600 A dead break elbow to a 200 A load break interface. This interface allows for live testing or the addition of a 200 A load break tap, elbow arrester, or grounding elbow.

A fully shielded, submersible connection is offered with conformance to IEEE Standard 386.

These ETPs are interchangeable with other manufacturers’ products that comply with this standard.

gray bar

Key Features

  • Internal threads easily accept the stud from the 200 A elbow
  • Available in 15/28/35 kV on the 600 A-side and 15/25 kV on the 200 A-side
  • High-quality peroxide cured EPDM rubber insulation
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: Are TE's Raychem Load Break Elbow Tap Plug part of the installation training schedule from TE?

Answer: Yes, our ETP Elbow Tap Plugs are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: Are TE's Raychem Elbow products compatible with products from other suppliers?

Answer: In accordance with IEEE-386 specifications, elbow connectors from different manufacturers have to be interchangeable across all load break or dead break elbows.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • Bushing Type  200A

Electrical Characteristics

  • Voltage Class (kV) ≤ 28, ≤ 15, ≤ 35

Body Features

  • Compatible Conductor Material  Aluminium, Copper

Operation/Application

  • Load Break Connection Product Type  Elbow Tap Plug

Product Availability

  • Product Availability  Americas

Reference Number

  • TE Internal Number CAT-ELB-ETP

Related Materials

Datasheets & Catalog Pages