This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem EPKT Heat Shrink Terminations are recognized to be reliable and fast to install. A proven system: the EPKT heat shrink Terminations give consistent performance in extreme temperatures, atmospheric pollution, and ultra-violet light has proven the insulating and sealing ability of our Raychem cable terminations for more than 35 years.

Ease of installation: They are installed by way of heat-shrinking, this system saves time, eliminates special equipment and simplifies work overhead, and works in confined spaces. Varying cable constructions can be easily accommodated, and every kit typically covers three to four cable sizes. Thus inventories are reduced and stock-keeping minimized.

Performance: Raychem cable terminations meet our specification PPS 3013, which includes the major national standards and international norms requirements and meets CENELEC 50393. High performance and efficiency are the results of our expertise in materials science and electrical power engineering, gained through a sustained research effort and extensive experience as one of the largest cable accessory makers.

gray bar

Key Features

  • High insulating and sealing ability even in extreme temperatures, atmospheric pollution, and ultra-violet light
  • Meets CENELEC 50393 specifications
  • Easy to install
  • Kits cover a wide range of cable sizes and varying cable constructions
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: Are TE's Raychem Heat Shrink Terminations part of the installation training schedule from TE?

Answer: Yes, our EPKT Heat Shrink Terminations are part of our training program. We can offer different installation training options depending on your needs. This ranges from on-site product demonstrations to complete training courses at one of our global training facilities. Learn more on TE.com/trainingcenter.

 

Question: With what type of conductor can TE's Raychem EPKT Terminations be used?

Answer: Our Raychem EPKT can be used for cables with copper or aluminum conductors both circular or shaped.

 

Question: What is the maximum tail length of the terminations?

Answer: Our standard EPKT terminations can have a max 600mm/phase tail length. This may be extended to maximum of 4 meters total length for all cores combined upon request.

 

Question: Can EPKT terminations be used in both indoor and outdoor applications? 

Answer: Yes, our EPKT Termination can be used in both applications. The main difference is that the outdoor types will always have core protection sleeves included.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  Unlimited

  • Installation Technology  Heat Shrink

  • Cable Shield Style  None, Tape, Wire

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  4

Electrical Characteristics

  • Voltage Class (kV) ≤ 1

Body Features

  • Insulation Material  Paper, Plastic, Plastic (XLPE)

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 4 – 16, 4 – 25, 150 – 400, 70 – 150, 25 – 50, 4 – 35, 25 – 70, 185 – 240, 70 – 185, 185 – 300

  • Compatible Conductor Diameter Range (mm) 10 – 23, 4 – 9, 15 – 38, 8 – 18

  • Compatible Conductor Diameter Range (in) .15 – .35, .31 – .708, .39 – .9, .59 – 1.496

Operation/Application

  • Power Component Application Type  Indoor, Outdoor

Industry Standards

  • Compatible With Approved Standards Products  EN 50393

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Other

  • Installation Instruction  Bulgarian, Croatian, Czech, English, Estonian, German, Hungarian, Latvian, Lithuanian, Macedonian, Polish, Romanian, Russian, Serbian, Slovenian

Reference Number

  • TE Internal Number CAT-EPKT

Related Materials

Datasheets & Catalog Pages