This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits

Heavy Duty Sealed Connector Series Cap

  • Protects Connections: Shields connectors from moisture, dirt, and contaminants.
  • Durable Construction: Made from robust thermoplastic materials for enhanced longevity.
  • Versatile Application: Suitable for various industrial and transportation settings.
  • Wide Temperature Range: Operates effectively from -40°C to 140°C.
  • Multiple Configurations: Available in 2 to 18 positions to meet specific needs.
  • Easy Installation: Designed for straightforward application and removal.
  • High Protection Rating: Rated IP67 and IP6K9K with cover, enabling resistance to water and dust ingress.
Our Heavy Duty Sealed Connector Series Protection Caps are available for tab and receptacle housings.

Key Features

Heavy Duty Sealed Connector Series Cap

Feature
Protection Rating
IP67 and IP6K9K with cover, resistant to water and dust ingress.
Operating Temperature
Functional from -40°C to 140°C (-40°F to 284°F).
Material
Constructed from durable thermoplastic materials, including glass-filled PBT.
Cable Exit Angle
Designed with a 180° in-line cable exit angle for straightforward routing.
Position Availability
Available in configurations of 2, 3, 4, 6, 7, 8, 10, 12, 15, 16 & 18 positions.
Flammability Rating
Meets UL 94-HB and UL 94 V-0 standards for material flammability resistance.
Application Flexibility
Suitable for use with both housing for male and female terminals.
Strain Relief
Design available without strain relief for applications requiring flexible installation options.

Real World Applications

Heavy Duty Sealed Connector Series Cap

  • Trucking and Buses: Protects electrical connections in trucks and buses from road spray and environmental contaminants.
  • Construction Equipment: Shields critical connectors in heavy machinery from dust, debris, and harsh weather conditions.
  • Agricultural Machinery: Maintains reliable connections in farming equipment exposed to dirt and moisture.
  • Marine and Recreational Vehicles: Offers protection for connectors on boats and recreational vehicles against water and salt exposure.
  • Mining and Off-Highway Vehicles: Safeguards electrical interfaces in mining equipment and off-highway vehicles from extreme environmental conditions.
  • Emergency Vehicles: Protects the electrical systems of emergency vehicles that operate in demanding and unpredictable environments.
  • Forestry Equipment: Preserves the functionality of connectors in forestry machinery used in rugged, outdoor settings.
  • Motorcycles and ATVs: Provides protection for electrical connections in motorcycles and all-terrain vehicles exposed to diverse weather and terrain.
FAQ

Heavy Duty Sealed Connector Series Cap

Q: What are the Heavy Duty Sealed Connector’ key features?

A: Heavy Duty Sealed Connector Series Key Features:

  • Accepts contact sizes 6.3/4.8K (up to 40 amps), 2.8 (up to 40 amps), and 1.5K (up to 20 amps)
  • 6.00-0.20 mm²
  • 2, 3, 4, 6, 7, 8, 10, 12, 15, 16, and 18 cavity arrangements
  • In-line or flange mount
  • Rectangular, thermoplastic housing
  • Slide lock for mating
  • Integrated secondary lock confirms contact alignment and retention
  • Meet CAN Bus protocol specifications according to SAE J1939 standard
  • Available accessories: Backshells, fixing slides, protection caps, blind plugs and sealing plugs

 

Q: How much dielectric withstanding voltage is for the Heavy Duty Sealed Connector Series?

A: No flashover or breakdown between adjacent contacts and outer contour of the housing permitted at 500 volts AC and 50 or 60 Hz for 60 seconds.

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  Yes

  • Protection & Strain Relief Accessory Type  Cover, Cover - Cable Exit

Configuration Features

  • Number of Positions  2, 3, 4, 6, 7, 8, 10, 12, 15, 16, 18

Body Features

  • Primary Product Color  Black

  • Primary Product Material  PBT GF, PA, PA GF

  • Cable Exit Angle  180°

Mechanical Attachment

  • Strain Relief  Without

Usage Conditions

  • Operating Temperature Range (°C) -40 – 140, -40 – 120

  • Operating Temperature Range (°F) -40 – 284, -40 – 248

  • Operating Temperature (Max) (°C) 70, 75, 80, 85, 90, 100, 105, 110, 120, 125, 130, 140

  • Operating Temperature (Max) (°F) 158, 167, 176, 185, 194, 212, 221, 230, 248, 257, 266, 284

  • Compatible With Connector Style  Housing For Female Terminals, Housing For Male Terminals

Industry Standards

  • UL Flammability Rating  UL 94V-0, UL 94HB

Packaging Features

  • Packaging Method  Box

  • Packaging Quantity  400, 500, 600, 750, 1000

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-H3399-C1748

Related Materials

TE Connectivity and TE connectivity (logo) are trademarks.