This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem HVS-1C Heat Shrink Shielded Cable Splice Kit are pre-engineered to offer a compact, low-profile installation with a minimum diameter buildup.  

The in-line cable joint HVS meets IEEE 404 standard and is for use on copper tape, wire shield, lead sheath and UniShield cables. Some kits contain tubes for the outer layer.

Key Features

  • Kits contain a solderless grounding kit consisting of a ground clamp, a ground braid, and shielding mesh
  • Heat-shrink feature allows the kits to accommodate out-of-round, out-of-spec cable
  • Meets IEEE-404 standard requirements
FAQ

Frequently Asked Questions

Question: Does TE offer installation training for TE's Raychem Heat Shrink Shielded Cable Splice Kit?

Answer: Yes, our Raychem Heat Shrink Shielded Cable Splice Kit are part of our installation training program. Learn more about our training programs and schedules at TE.com/trainingcenter.

 

Question: What type of connectors are included in TE's Raychem Heat Shrink Shielded Cable Splice Kit?

Answer: Our Heat Shrink Shielded Cable Splice Kit can be used with both compression or shear bolt connectors for both copper or aluminum cables. You can select which connector technology should be included in your kit since we manufacture and offer both types.

 

Question: What are HVS-1C Heat Shrink Shielded Cable Splice Kit made of?

Answer: Our Heat Shrink Shielded Cable Splice Kit are made of a multi-layered cross-linked polymeric double wall (shield and insulation), which ensures mechanical protection and thermal electrical conductivity. The kits also include other components to build up each function of the cable like stress control, insulation, shielding, sealing and mechanical protection.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Adhesive Coating  With

  • Material System  Polymeric

  • Shelf Life  Unlimited

  • Power Component Options  Mechanical Connectors Included

  • Coating Style  Inline

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  JCN | Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 25 | ≤ 8 | ≤ 35

Body Features

  • Flexibility  Flexible

  • Insulation Material  Plastic

Dimensions

  • Insulation Diameter (Plastic) (in) .35 – .65 | .55 – .9 | .65 – 1.05 | .9 – 1.3 | .9 – 1.2 | .95 – 1.35 | 1 – 1.6 | 1.1 – 1.6 | 1.2 – 1.7 | 1.2 – 1.5 | 1.25 – 1.8 | 1.3 – 2.25 | 1.5 – 1.8 | 1.55 – 2.15 | 1.6 – 2.5

  • Compatible Conductor Range (AWG/kcmil) 1/0 – 3/0 | 1 – 250 | 1250 – 2000 | 1 – 4/0 | 2 – 4/0 | 250 – 350 | 350 – 500 | 4/0 – 600 | 500 – 750 | 600 – 1000 | 6 – 2 | 750 – 1000

  • Compatible Insulation Diameter Range (mm) 8.89 – 16.51 | 13.97 – 25.34 | 16.51 – 26.67 | 22.86 – 38.2 | 22.86 – 30.48 | 22.86 – 33.02 | 24.13 – 34.3 | 25.4 – 40.64 | 27.94 – 63.5 | 27.94 – 40.64 | 30.48 – 43.18 | 31.75 – 45.72 | 33.02 – 57.15 | 38.1 – 45.72 | 39.4 – 54.16

  • Compatible Insulation Diameter Range (in) .35 – .65 | .55 – .997 | .65 – 1.05 | .9 – 1.2 | .9 – 1.3 | .95 – 1.35 | 1 – 1.6 | 1.1 – 1.6 | 1.2 – 1.7 | 1.2 – 1.5 | 1.25 – 1.8 | 1.3 – 2.25 | 1.5 – 1.8 | 1.55 – 2.15 | 1.6 – 2.5

  • Compatible Conductor Diameter Range (mm) 4.57 – 7.36 | 7.36 – 13.46 | 8.38 – 13.46 | 8.38 – 14.73 | 9.4 – 11.94 | 13.46 – 22.6 | 14.47 – 20.6 | 14.47 – 17.27 | 17.27 – 20.6 | 20.57 – 25.4 | 20.6 – 25.4 | 22.6 – 29.21 | 25.4 – 29.21 | 32

  • Compatible Conductor Diameter Range (in) .18 – .29 | .29 – .53 | .33 – .58 | .33 – .53 | .37 – .47 | .53 – .89 | .57 – .68 | .68 – .81 | .81 – 1 | .89 – 1.15 | 1 – 1.15 | 1.26 – 1.58

  • Sheath Outside Diameter (mm) 20.32 | 29.21 | 31.75 | 38.1 | 39.4 | 45.72 | 47 | 49.53 | 53.34 | 58.42 | 60.96 | 62.23 | 71.12

  • Sheath Outside Diameter (in) .8 | 1.15 | 1.25 | 1.5 | 1.55 | 1.8 | 1.85 | 1.95 | 2.1 | 2.3 | 2.4 | 2.45 | 2.8

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas | Asia | Australia, New Zealand & Pacific Islands | China | Europe, Middle East & Africa

Packaging Features

  • Packaging Quantity  1

Other

  • Product Use  Heat Shrinkble shielded power cable splices

  • Installation Instruction  English

Related Materials