This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem HVSA-3 In-Line Splices For 3 core armored cables kits are suitable for use on any three core 3/C armored shielded cables like SWA, STA, Steel Corrugated or aluminum armoring conductors from 5 to 15 kV. They are designed to complement the standard HVS 3/C splices by rebuilding the armoring component of the armored cables mechanically and to provide a positive and high-performance seal using our heat shrink wraparound. These kits meet the same performance criteria as our single conductor splice kits.

orange line

Key Features

  • Meets IEEE-404 standard requirements
  • For use on copper tape, wire shield, lead sheath, and UniShield cables
orange line
orange line
FAQ

Frequently Asked Questions

Question: Does TE offer installation training for TE's Raychem HVSA-3 In-Line Splices For 3/C Armored Cables?

Answer: Yes, we provide installation training for our Raychem In-Line Splices For 3/C Armored Cables. You can rely on our Field Service Technicians (FST), a highly skilled and experienced team to train you and to provide technical support.

 

Question: With what type of conductor can I use In-Line Splices For 3/C Armored Cables?

Answer: Our Raychem In-Line Splices are suitable for use on any three core 3/C armored shielded ca-bles like SWA, STA, Steel Corrugated, or aluminum armoring conductors from 5 to 15 kV. Our HVSA-3 in-line splices are designed to rebuild all layers of the cable.

 

Question: What are In-Line Splices For 3 core armored cables kits made of?

Answer: Our Raychem three-conductor cable splice kits are designed to complement the standard HVS 3/C splices by rebuilding the armoring component of the armored cables mechanically and to provide a positive and high-performance seal using our heat shrink wraparound. They are suitable for splice connections in permanent water, flooded manholes or vaults.

 

Question: Which voltage range do TE’s Raychem In-Line Splices For 3 core armored cables kits cover?

Answer:  Our Raychem three-conductor cable splice kit covers voltage up to 35 kV. 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Coating Style  Inline

  • Installation Technology  Heat Shrink

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Tape

Configuration Features

  • Number of Cores  3

Electrical Characteristics

  • Voltage Class (kV) ≤ 15 | ≤ 8

Body Features

  • Insulation Material  Plastic

Housing Features

  • Armoring Material  AIA

Dimensions

  • Insulation Diameter (Plastic) (in) .65 – 1.05 | .9 – 1.3 | 1 – 1.6 | 1.1 – 1.6 | 1.25 – 1.8

  • Compatible Conductor Range (AWG/kcmil) 2 – 4/0 | 250 – 350 | 500 – 750 | 750 – 1000

  • Compatible Insulation Diameter Range (mm) 16.51 – 26.67 | 22.86 – 33.02 | 25.4 – 40.64 | 27.94 – 40.64 | 31.75 – 45.72

  • Compatible Insulation Diameter Range (in) .65 – 1.05 | .9 – 1.3 | 1 – 1.6 | 1.1 – 1.6 | 1.25 – 1.8

  • Compatible Conductor Diameter Range (mm) 7.36 – 13.46 | 13.46 – 17.27 | 20.57 – 25.4 | 25.4 – 29.21

  • Compatible Conductor Diameter Range (in) .29 – .53 | .53 – .68 | .81 – 1 | 1 – 1.15

  • Sheath Outside Diameter (mm) 39.4 | 60.96

  • Sheath Outside Diameter (in) 1.55 | 2.4

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

Other

  • Installation Instruction  English

Related Materials