This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Tray

  • Tray Color  Blue, Black

Body Features

  • Frame Style  Square

Operation/Application

  • Circuit Application  Signal

Contact Features

  • Contact Base Material  Copper Alloy

  • Contact Mating Area Plating Material  Gold

  • IC Socket Type  LGA 2011

  • Contact Mating Area Plating Material Thickness (µin) 30, 15

  • Contact Current Rating (Max) (A) .5

Housing Features

  • Housing Material  High Temperature Thermoplastic

  • Housing Color  Black

  • Centerline (Pitch)  1.02 mm [ .04 in ]

Product Type Features

  • Connector & Contact Terminates To  Printed Circuit Board

  • Connector System  Board-to-Board

Industry Standards

  • UL Flammability Rating  UL 94V-0

Configuration Features

  • Number of Positions  2011

  • Grid Spacing  1.016 x .8814 mm [ .040 x .0347 in ]

Termination Features

  • Termination Method to PCB  Surface Mount - Solder Ball

Mechanical Attachment

  • Connector Mounting Type  Board Mount

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-L59017-A68

Related Materials
No documentation available.