Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Wire Wound
Electrical Characteristics
-
Resistance Class
Up to 1kΩ
-
Resistance Value (Ω)
6.8, 10, 22, 33, 47, 68, 82, 100, 220
-
Power Rating (W)
200, 300, 400, 500
-
Passive Component Tolerance (%)
.05
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Flying Leads
Mechanical Attachment
-
Panel Mount Feature Type
Flange with Mounting Holes
Dimensions
-
Product Height
31 mm [ 1.22 in ]
-
Product Length (mm)
165, 215, 265, 335
-
Product Length (in)
6.496, 8.465, 10.433, 13.189
-
Product Width
60 mm [ 2.362 in ]
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±200
Packaging Features
-
Packaging Method
Loose Piece - Box
Reference Number
-
TE Internal Number
CAT-LV1-HL5