This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem OHVT-F Outdoor High Voltage Terminations have to be mounted on a mechanically stable fixing point. The dry terminations are a single piece push-on solution that requires no gluing. They come with a pre-molded silicone body. The push-on silicone body is formulated for excellent tracking resistance and pollution resistance due to its hydrophobic body. It is free from any insulating fluids, gases, or gel and therefore, there is no risk of leakage. Our Outdoor High Voltage Terminations are designed according to IEC 60840 standard.

bar

Key Features

  • Dry interface, solid insulating medium, no leakage risk
  • Prefabricated and 100% factory tested
  • No gluing needed
  • No scaffolding cost, installation on the ground
  • Both vertical and horizontal installation possible
  • Fittings made of corrosion-resistant alloy
  • Type tested according to IEC 60840
  • Cost-effective solution
  • Easy to install and maintenance-free
bar
bar
bar
FAQ

Frequently Asked Questions

Question: With what type of cable are TE’s Raychem OHVT-F Outdoor High Voltage Terminations compatible?

Answer: Our Raychem Outdoor High Voltage Terminations are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.

 

Question: Can Outdoor High Voltage Terminations be installed horizontally and vertically?

Answer: Yes, our Dry Terminations can be installed in both positions up to 90° degrees.

 

Question: Does TE offer installation training for Outdoor High Voltage Terminations?

Answer: Yes, our Outdoor High Voltage Terminations are part of our high voltage cable accessories training courses. They can be held in one of our training centers or at your facility. To learn more visit TE.com/trainingcenter


Question: Is it required to fill in Outdoor High Voltage Terminations with insulating liquid?

Answer: No, our Outdoor High Voltage Terminations do not require liquid insulation. The electrical insulation is done by the silicone push-on body which makes it a dry version, with no leakage possibilities.

 

Question: Are they special tools required to install Outdoor High Voltage Terminations?

Answer: For push-on, the silicone body on to the cable, a push on tool might be required. We offer a specially-designed tool for an easy, fast and safe installation.

 

Question: Are there different creepage lengths available for Outdoor High Voltage Terminations to fit different environmental requirements?

Answer: There is only one creepage length available covering the insulation class IV – Very Heavy pollution according to IEC 60071-2.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • Cable Shield Style  Adaptable

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 145

Body Features

  • Insulation Material  XLPE

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 240 – 1200

  • Compatible Insulation Diameter Range (mm) 49 – 78

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-OHVT-F

Related Materials