This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem OHVT-FS High Voltage Self-Support Terminations are designed for compatibility with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. 

These Self-Support Terminations are delivered with a support insulator to enhance their mechanical performance. All the metal fittings are made out of corrosion-resistant alloy. The High Voltage Self-Support Termination are a single piece push-on solution that requires no gluing. The push-on silicone body is formulated for high tracking and pollution resistance due to its hydrophobic body. It is free from any insulating fluids, gases or gel and therefore, there is no risk of leakage. The termination is designed according to IEC 60840. The cable lug is available in a shear bolt version. It is suitable for all common conductors made of aluminum or copper.

The installation of the termination must be done by trained installers. Visit TE.com/trainingcenter to learn more about our training courses. 

bar

Key Features

  • Dry interface, solid insulating medium, no leakage risk
  • Prefabricated and 100% factory tested
  • No glueing needed
  • No scaffolding cost, installation on ground
  • Both vertical and horizontal installation possible
  • Type tested according to IEC 60840
  • Cost-effective solution
  • Easy to install and maintenance free
  • Self-support to enhance mechanical performance
  • Termination ready for lifting after installation
bar
bar
bar
FAQ

Frequently Asked Questions

Question: What type of cable are TE’s Raychem dry self-supporting flexible terminations compatible with?

Answer: Our Raychem dry self-supporting flexible terminations are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.

 

Question: Can the dry self-supporting flexible terminations be installed horizontally and vertically?

Answer: Yes, our dry self-supporting flexible terminations can be installed in both positions up to 90° degrees.

 

Question: Does TE offer installation trainings for dry self-supporting flexible terminations?

Answer: Yes, our dry self-supporting flexible terminations are part of our high voltage cable accessories training courses. They can take place in our training centers or at your facility. To learn more visit TE.com/trainingcenter


Question: Is it required to fill in the dry self-supporting flexible terminations with insulating liquid?

Answer: No, our dry self-supporting flexible terminations do not require liquid insulation. The electrical insulation is done by the silicone push-on body which makes it a dry version, with no leakage possibilities.

 

Question: Are they special tools required to install the dry self-supporting flexible terminations?

Answer: For push-on, the silicone body on to the cable, a push on tool might be required. We developed a tool for an easy, fast and safe installation.

 

Question: Are they different creepage length available to fit different environmental requirements?

Answer: There is only one creepage length available covering the insulation class IV – Very Heavy pollution according to IEC 60071-2.

 

Question: Does the dry flexible self-supporting come with a self-supporting function?

Answer: Yes, our dry flexible terminations have a self-supporting function by using an insulator in parallel to the cable termination.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied

  • Cable Shield Style  Adaptable

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 145

Body Features

  • Insulation Material  XLPE

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 240 – 1200

  • Compatible Insulation Diameter Range (mm) 49 – 78

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-OHVT-FS

Related Materials