This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

Our Raychem OHVT-HS High Voltage Heat Shrink Self Support Terminations can operate under severe environmental conditions to meet your requirements. The termination is designed such that it is compatible with polymeric insulated cables independent of the manufacturer and can be adapted for various cable constructions.

The self-supporting insulator structure is available for heat shrink terminations up to 72 kV with different creepage lengths, covering extreme pollution levels. The insulator kit comes with an isolated base plate for sectionalizing. The metal fitting associated with the termination is manufactured from corrosion-resistant alloy. The termination is designed and tested according to IEC 60840. The insulator structure is designed and tested according to IEC 62217.

The installation of our Raychem OHVT-HS must be done by a trained installer equipped with conventional tools. 

 

Our High Voltage Heat Shrink Self Support Terminations can be combined with our SIMAFLEX High Voltage Clamps which are designed to support and connect overhead aluminium flexible conductors to copper or aluminium equipment terminals. The mechanical connection bolts used for fixing have a diameter in the range of
30/40/50 mm.

gray bar

Key Features

  • Self-supporting design with an insulator
  • Available for different creepage lengths
  • No special tools required for installation
  • Isolated base plate for sectionalizing
  • Fittings made up of corrosion-resistant alloy
  • Easy lifting of installed termination from ground
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: With what type of cable are TE’s Raychem OHVT-HS High Voltage Heat Shrink Terminations compatible?

Answer: Our Raychem High Voltage Heat Shrink Terminations are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions.

 

Click here to read more about High Voltage Terminations FAQs

Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Visual Inspection  Yes

Electrical Characteristics

  • Voltage Class (kV) 72

Body Features

  • Insulator Material  Polymer

  • Primary Product Color  Gray, Red

  • Primary Product Material  Crosslinked Polyolefin

Operation/Application

  • Power Component Application Type  Transmission

  • Compatible Equipment  Terminations

Product Availability

  • Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-OHVT-HS

Related Materials