This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem PHVS High Voltage GIS Plug-in Termination is compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions. The complete system is separated into the epoxy insulator part and the plug-in part using the pre-moulded silicone stress cone.

The insulators are designed and tested according to IEC 62271-209 and IEC 62271-203. Hence, the High Voltage Plug-in Termination is suitable for all GIS complying with the above standard. Each individual insulator is hermetically sealed and tested. To ensure compatibility with dimensions of oil-filled switchgear according to IEC 60859, which requires a longer construction length, the entire setup is made available with adaptors. The epoxy insulator can be installed directly at the GIS manufacturer, saving installation time-on-site and reducing the risk of contamination of the cable entry housing.

 

The plug-in part consists of the pre-moulded silicone body for stress control and a mechanical cable lug for easy installation. The plug can be easily separated and re-installed for maintenance purposes. Accessories and add-on kits can be provided for testing and maintenance.

 

The installation of our Raychem PHVS must be done by a trained installer equipped with conventional tools. 

gray bar

Key Features

  • Dry interfaces, no oil-filling
  • Insulator complies with IEC 62271-209 and IEC 62271-203
  • Pressure-tight resin housing
  • Pre-fabricated and factory tested silicone-rubber stress cone
  • Torque-controlled multi-contact conductor bolt
  • No special tools required to install the termination
  • Insulated cable gland for sectionalization
  • Type tested according to IEC 60840 and IEC 62067
gray bar
  1. TE's Raychem PHVS Installation Video (English)

Our Raychem PHVS High Voltage Dry Plug-In Switchgear Terminations are compatible with polymeric insulated cables, independent of the manufacturer. They are easy to install thanks to the pre-molded silicone body and mechanical cable lug. They are also available with additional sensing features to increase power supply reliability. Watch our video to see how to install our PHVS Terminations up to 170 kV.

gray bar
gray bar
gray bar
FAQ

Frequently Asked Questions

Question: With what type of cable are our Raychem PHVS High Voltage Plug-in Terminations compatible?

Answer: Our Raychem High Voltage Plug-in Terminations are designed to be compatible with polymeric insulated cables independent of the manufacturer and can be adapted with respect to grounding required for various cable constructions and all GIS-based on IEC 62271-209

 

Question: Do the High Voltage Plug-in Terminations need any maintenance?

Answer: Our dry-type High Voltage Plug-in Terminations are free of any oil and hence do not need any maintenance.

 

Question: Does TE offer installation training for High Voltage Plug-in Terminations?

Answer: Yes, our High Voltage Plug-in Terminations are part of our high voltage cable accessories training courses. They can be held in one of our training centers or at your facility. To learn more visit TE.com/trainingcenter.

 

Question: Is it required to fill in High Voltage Plug-in Terminations with insulating liquid?

Answer: No, our High Voltage Plug-in Terminations do not require liquid insulation. The electrical insulation is done by the silicone push-on body which makes it a dry version, with no leakage possibilities.

 

Question: Do we require special tools to install High Voltage Plug-in Terminations?

Answer: Our PHVS can be installed without any special tool, this is also valid for the mechanical connector.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  2 Years

  • Installation Technology  Cold Applied

  • Cable Shield Style  Adaptable

  • Power Component Options  Mechanical Connectors Included

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 145, ≤ 170, ≤ 245, ≤ 72

Body Features

  • Insulation Material  Polymeric

Dimensions

  • Compatible Cable Cross-Section Range (mm²) 95 – 2500

  • Compatible Insulation Diameter Range (mm) 34 – 108, 34 – 78

  • Compatible Insulation Diameter Range (in) 1.338 – 4.252, 1.338 – 3.071

  • Sheath Outside Diameter (mm) 0 – 135, 0 – 120

  • Sheath Outside Diameter (in) 0 – 4.724, 0 – 5.314

Operation/Application

  • Power Component Application Type  Indoor

Industry Standards

  • Compatible With Approved Standards Products  IEC 60840

Product Availability

  • Product Availability  Worldwide

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-PHVS

Related Materials

Datasheets & Catalog Pages